Front outlet grille 2 U - Filter holder - Overflow valve - Flow regulator valve - Threaded adaptor for quick-release fastener

Catalogue 33

Climate control accessories General Condensate hose For removing and directing condensate. For connecting to enclosure cooling units. Material: PVC, transparent For units Hose length Material thickness Ø Model No. SK SK 3201. . . . 5 m 6 x 1 mm 3301.606 SK 3302. . . ./SK 320. . . . . 10 m 8 x 1.5 mm 3301.608 SK 3303. . . ./SK 3361. . . . 10 m 10 x 1.5 mm 3301.610 SK 3273. . . ./SK 3304. . . ./SK 3305. . . ./SK 3328. . . ./ SK 3329. . . ./SK 3332. . . ./SK 3359. . . ./SK 3366. . . ./ SK 3377. . . ./SK 3382. . . ./SK 3383. . . ./SK 3384. . . ./ 10 m 12 x 2 mm 3301.612 SK 3385. . . ./SK 3386. . . ./SK 3387. . . . Outlet filter For ventilation by convection, an outlet filter can be installed in the upper and lower sections of the enclosure. Material: ABS, material resistance to UL 94-5VA. Colour: RAL 7035 Supply includes: − Outlet filter − Filter mat Dimensions W x H x D in mm 116.5 x 116.5 x 16 3237.200 3237.060 148.5 x 148.5 x 24 3238.200 3238.060 204 x 204 x 24 3239.200 3239.060 255 x 255 x 25 3240.200 3240.060 323 x 323 x 25 3243.200 3243.060 Accessories: Model No. SK Standard EMC − Spare filter mats, see page 483. − Fine filter mats, see page 484. Hose-proof hood For fan-and-filter units/outlet filters. Easy cleaning thanks to exterior silicon coating approved for use with foodstuffs. When mounted over the fan-andfilter unit and outlet filter, a protection category of IP 56 to IEC 60 529 is achieved. Material: − Stainless steel − Silicone Protection category: − In conjunction with the fan-and-filter units/outlet filters, NEMA 3R + 12 is met. − Protection category is met by type 1, 12, 3, 3R, 4, 4X. − With SK 3237.080 and SK 3245.080, the protection category is only met by type 1, 12, 3R. For fan-and-filter units Dimensions mm Model No. SK SK 3237. . . . 150 x 230 x 40 3237.080 SK 3238. . . . 176 x 245 x 55 3238.080 SK 3239. . . . 233 x 330 x 55 3239.080 SK 3240. . . ./SK 3241. . . . 282 x 390 x 85 3240.080 SK 3243. . . ./SK 3244. . . . 350 x 480 x 110 3243.080 SK 3245. . . . 350 x 480 x 160 3245.080 Blanking cover If existing mounting cut-outs for fan-and-filter units/outlet filters need to be closed to achieve a higher protection category, the filter mat of the fan-and-filter unit/outlet filter can simply be replaced with a blanking cover; welding or other mechanical modification of the enclosure is not necessary. Material: Plastic Protection category: IP 54 For fan-and-filter units/ outlet filters Packs of Model No. SK SK 3237. . . . 2 3237.020 SK 3238. . . . 2 3238.020 SK 3239. . . . 2 3239.020 SK 3240. . . ./SK 3241. . . . 2 3240.020 SK 3243. . . ./SK 3244. . . . 2 3243.020 Rittal Catalogue 33/Climate control 485


Catalogue 33
To see the actual publication please follow the link above