Modular front design for Form 2-4 - Partial doors - Twist locks

Catalogue 33

Doors/locks Modular front design for TS 8 Drawer for TS For mouse and keyboard with a maximum width of 500/700 mm. A high level of protection is retained, even with the flap open. Standard double-bit lock insert may be exchanged for 27 mm lock inserts, type A, plastic handles, type B and T handles, type B. Material: Sheet steel Colour: RAL 7035 Supply includes: Flap and assembly parts. Height mm 200 600 8801.715 200 800 8801.915 Also required: Width mm Model No. TS Cross member for TS, see page 590. Accessories: − Lock inserts, 27 mm, version A, see page 609. − Plastic handle, type B, see page 608. − T handles, type B, see page 608. Side panels for modular front design for TS Attachment on the inside vertical enclosure frame section. The TS 8106.235 side panel retainers (page 567) could conflict with the partial door fasteners. Material: Sheet steel, 1.5 mm Surface finish: Dipcoat-primed, powder-coated on the outside, textured paint Colour: RAL 7035 Protection category: IP 55 to IEC 60 529 Supply includes: 2 side panels, 16 retainers with automatic potential equalisation. Note: Can also be used in enclosures without modular front design! For enclosure Model No. TS Height mm Depth mm 2000 600 8106.512 1897 25 30 563 450 575 575 575 1 475 1997 1 Usable interior area Stay for trim panel, hinged at the top 5 pitch pattern positions up to a maximum opening of approx. 85°. Material: Sheet steel Surface finish: Zinc-plated Packs of Model No. TS 2 8801.260 Rittal Catalogue 33/System accessories 591


Catalogue 33
To see the actual publication please follow the link above