General - Condensate hose - Outlet filter - Hose-proof hood - Blanking cover

Catalogue 33

Climate control accessories Filter technology/general Fine filter mats for fan-and-filter units Made of chopped-fibre mat with a progressive structure. Temperature-resistant to +100°C, self-extinguishing category F1 to DIN 53 438. Dust-laden air side: Open structure. Clean-air side: Closed structure. Reliable filtering of virtually all types of dust from a particle size of 10 μm. Material: Chemical fibres For fan-and-filter units Filter class to DIN EN 779 Packs of Model No. SK SK 3238. . . . F5 5 3238.055 SK 3239. . . . F5 5 3181.100 SK 3240. . . ./SK 3241. . . . F5 5 3182.100 SK 3243. . . ./SK 3244. . . ./SK 3245. . . . F5 5 3183.100 For discontinued fan-and-filter units/outlet filters Filter class to DIN EN 779 Packs of Model No. SK SK 3323. . . . F5 5 3181.100 SK 3324. . . ./SK 3325. . . . F5 5 3182.100 SK 3326. . . ./SK 3327. . . . F5 5 3183.100 Auto Range power pack 240 W for 24 V (DC) components For power supply e.g. to DC fan-and-filter units or the Thermoelectric Cooler SK 3201.300 with primary 115/230 V (AC) voltage supply input. Technical specifications: − Approvals: CE, UL-listed − Dimensions W x H x D: 83 x 125 x 116 mm − Operating temperature range: –10°C to +71°C − Snaps onto a 35 mm top-hat rail Packs of Model No. SK 1 3201.040 Electric condensate evaporator For external mounting on enclosures. For use with all enclosure cooling units and air/water heat exchangers. Evaporation performance: 1) 2.4 l/d 2) 4.2 l/d Colour: RAL 7035 Supply includes: Electric condensate evaporator, ready to connect. For cooling units Rated operating SK 3302. . . ./ SK 3303. . . . 230 V, 50/60 Hz 3301.5601) 115 V, 50/60 Hz 3301.5801) 400 mm wide 230 V, 50/60 Hz 3301.5702) 115 V, 50/60 Hz 3301.5902) Detailed drawings: Available on the Internet. voltage Model No. SK 1 2 3 Ø 73 239 66 Condensate collecting bottle For mounting on the enclosure. For use with all enclosure cooling units and air/water heat exchangers. Safety overflow at the side. Capacity approximately 0.75 l. Condensate discharge tube Membrane grommet Max. 70 mm Packs of Model No. SK 1 3301.600 Supply includes: − Condensate collecting bottle − Bottle holder 1 − Mounting accessories 2 3 484 Rittal Catalogue 33/Climate control


Catalogue 33
To see the actual publication please follow the link above