Support for mousepad, vertically hinged - Holder for mouse - Paper removal flap

Catalogue 33

Keyboards, supports and drawers Keyboard drawer 2 U for a 482.6 mm (19˝) attachment level For keyboards up to 430 mm wide and 250 mm deep with the front panel folded over. Material: Sheet steel with aluminium front Surface finish: Spray-finished Colour: RAL 7035 Supply includes: − Lockable drawer with handles, − Folding front, − Pull-out mousepad, − Mouse support, − Practical cable entry − and strain relief. Height Packs of Model No. DK 2 U 1 7281.035 Installation depth: 390 mm. Drawer 482.6 mm (19˝) for keyboard For attaching to the 482.6 mm (19˝) mounting angles front and rear. Suitable for standard keyboards > 482.6 mm (19˝). Keyboard support with non-slip base, plus wrist support. Depth-variable installation from 610 – 950 mm. Clearance opening W x H x D: 408 x 40 x 550 mm. Material: Sheet steel Colour: RAL 7035 Supply includes: Assembly parts, excluding keyboard. Packs of Model No. DK 1 7063.888 Note: Installation only possible on L-shaped and cranked 482.6 mm (19˝) mounting angles and/or 482.6 mm (19˝) mounting frames. Support for mousepad for command panels and surfaces The angle of the mousepad support is individually adjustable. Two holes are needed on the enclosure for attachment purposes. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. Weight kg Packs of Model No. SM 1.0 1 2381.000 Accessories: Holder for mouse, see page 805. 804 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above