Mounting kit - Mounting kit

Catalogue 33

Front assembly Front panels for Comfort Panel and Optipanel Material: Aluminium, 3 mm Surface finish: Natural anodised Note: Mounting kits included with the supply of 520 mm wide standard enclosures. With mounting hole Width mm 482.6 (19˝) 155.0 (3.5 U) 6027.000 482.6 (19˝) 310.3 (7 U) 6028.000 With threaded bolts M5 Width mm 482.6 (19˝) 155.0 (3.5 U) 6027.010 482.6 (19˝) 310.3 (7 U) 6028.010 520 400 6028.014 520 500 6028.015 520 600 6028.016 Also required: Height mm Model No. CP Height mm Model No. CP Mounting kit − for Comfort Panel CP 6053.800, see page 795, − for Optipanel CP 6053.000/.500, see page 795. Front panels for Compact Panel Material: Aluminium, 3 mm Surface finish: Natural anodised Size W x H mm To fit Compact Panel Model No. CP 178 x 200 CP 6340.000 6028.500 178 x 350 CP 6340.100 6028.510 252 x 200 CP 6340.300 6028.530 252 x 350 CP 6340.400 6028.540 Cover plate for support arm connection For secure sealing of an unrequired support arm connection in the enclosure. Material: Sheet steel Supply includes: Seal and assembly parts. Note: If with ● Comfort Panel ● Optipanel ● Compact Panel command panels, there are already 2 support arm cut-outs provided, a cover plate is included with the supply of the enclosure. Support arm connection Surface finish Model No. CP CP-S Spray-finished in RAL 7024 6505.200 CP-L, Ø 130 mm Zinc-plated, passivated 6505.500 CP-L, 120 x 65 mm Zinc-plated, passivated 6505.100 794 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above