Gland plates - Plastic cable gland plates - Plastic cable gland plates

Catalogue 33

Cable management Cable entry Section for cable entry, rear for TS, CM, TP Unlike the section for cable entry, centre, the rear section is mounted directly onto the base opening. In this way, when installing the mounting plate in the rearmost position (TS) or with CM, the cables may be routed directly on a cable clamping rail with no large radii. In conjunction with the cable clamp rail, optimum adjustment between the cable entry and mounting plate can be achieved. Material: − Extruded aluminium section − Seal: PU foam − Cross-section: 30 x 25 mm Protection category: IP 55 subject to correct mounting. For enclosure width mm Packs of Model No. TS 600 1 set 8802.065 800 1 set 8802.085 1000 2 sets 8802.105 1200 2 sets 8802.125 1600 2 sets 8802.165 Note: 1 set is sufficient for one base opening up to an enclosure width of 800 mm. From an enclosure width of 1000 mm, two base openings are provided. 2 sets per enclosure may be fitted. Accessories: Cable clamp rail, see page 717. Foam rubber cable clamp strip For sealing the cable entry between the gland plates. Particularly suitable for identical cable cross-sections. Material: − PU foam − Cross-section: 30 x 30 mm Protection category: IP 55 subject to correct mounting. Packs of Model No. SZ 3 m 2573.000 EMC gland plates see page 687. Rittal Catalogue 33/System accessories 703


Catalogue 33
To see the actual publication please follow the link above