Interior installation - Mounting plates - Mounting plates - Mounting plate infill

Catalogue 33

Roof/wall mounting Wall mounting Frame connector, adjustable for Comfort Panel Between the command panel and keyboard housing and horizontal or vertical surfaces. Rotation range: Adjustable in 8° stepped increments, see drawing. Material: Die-cast zinc Surface finish: Powder-coated Colour: RAL 7024 Supply includes: Assembly parts and clamping levers for both sides. Packs of Model No. CP 1 set 6005.500 120° 104° 32° 64 47.5 –14°/+178° Wall mounting bracket Vertically hinged Between the Compact Panel and horizontal or vertical surfaces. Rotation range: 180° adjustable on a 7.2° pitch pattern. Material: − Wall mounting bracket: Sheet steel − Knurled screw: Steel with plastic knurled handle Supply includes: Knurled screw and assembly parts for mounting on the Compact Panel. Packs of Model No. CP 1 set 6341.000 630 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above