1200 mm wide

Catalogue 33

TopConsole system TP 800 mm wide Configuration 3-part 2-part 2-part 1-part Depth of pedestal in mm 400 500 400 500 400 500 400 500 Consoles 700 mm high Height (H) mm Packs of 700 – – – Page Depth (T) mm 240 – – – Model No. TP 1 6721.500 – – – Consoles 540/730 mm high with enlarged installation depth Height (H) mm Packs of – 730 – – 540 – Page Depth (T) mm – 520 – – 520 – Model No. TP 1 – 6721.200 – – 6721.100 – Accessories Partial mounting plate Width 200 mm 1 6730.310 – – 6730.3101) – 638 Width 500 mm 1 6730.330 – – 6730.3301) – 638 Width 700 mm 1 6730.340 – – 6730.3401) – 638 Rail for interior installation For width 4 5001.051 – – 5001.051 – 647 For height 4 5001.051 – – 5001.050 – 647 Desk units Height (H) mm Packs of 235 235 – – Page Depth (T) mm 700 700 – – Model No. TP 1 6715.500 6711.500 – – Accessories Rail for interior installation For width 4 5001.051 5001.051 – – 647 Strengthener 1 – 6730.410 – – 127 Trim panel for pedestal 1 – – – 5001.140 6730.110 127 Pedestals Height (H) mm Packs of 675 675 675 675 – 675 675 675 Page Depth (T) mm 400 500 400 500 – 500 400 500 Model No. TP 1 6701.500 6705.500 6701.500 6705.500 – 6705.500 6701.500 6705.500 Accessories Base/plinth components front and rear Height 100 mm 1 set 8601.800 8601.800 8601.800 8601.800 – 8601.800 8601.800 8601.800 543 Height 200 mm 1 set 8602.800 8602.800 8602.800 8602.800 – 8602.800 8602.800 8602.800 543 Base/plinth trim panels, side Height 100 mm 1 set 8601.040 8601.050 8601.040 8601.050 – 8601.050 8601.040 8601.050 544 Height 200 mm 1 set 8602.040 8602.050 8602.040 8602.050 – 8602.050 8602.040 8602.050 544 Cross member, adjustable 2 8601.450 8601.450 8601.450 8601.450 – 8601.450 8601.450 8601.450 552 Gland plates 1-part 1 5001.223 – 5001.223 – – – 5001.223 – 561 2-part 1 5001.215 5001.215 5001.215 5001.215 5001.215 5001.215 5001.215 561 + + + + – + + + 1 5001.219 5001.223 5001.219 5001.223 5001.223 5001.219 5001.223 561 Individual For more gland plate variants, see page 563 Rail for interior installation For height 4 5001.050 5001.050 5001.050 5001.050 – 5001.050 5001.050 5001.050 647 Punched section with mounting flange, 17 x 73 mm In the depth 4 8612.140 8612.150 8612.140 8612.150 – 8612.150 8612.140 8612.150 647 Punched rail 18 x 38 mm In the depth 4 8612.240 8612.250 8612.240 8612.250 – 8612.250 8612.240 8612.250 650 Support strips In the depth 20 4694.000 4695.000 4694.000 4695.000 – 4695.000 4694.000 4695.000 650 Punched section with mounting flange, 17 x 73 mm For door 4 8612.050 8612.050 8612.050 8612.050 – 8612.050 8612.050 8612.050 647 Support strips For door 20 4598.000 4598.000 4598.000 4598.000 – 4598.000 4598.000 4598.000 650 Cable clamp rail 1 5001.081 5001.081 5001.081 5001.081 – 5001.081 5001.081 5001.081 717 Wiring plan pocket 1 4118.500 4118.500 4118.500 4118.500 – 4118.500 4118.500 4118.500 617 Alternative lock systems see page 601 1) Configuration examples and further details of the accessories required may be found on the Internet. 124 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above