Mounting plate attachment - Cross-brace for mounting plates - Transport handles for mounting plates

Catalogue 33

Interior installation Mounting plates Mounting plate slide block for CM In this way, populated mounting plates slide easily into the mounting position for installation and/or clip-fastening. Benefits: ● Installation without drilling ● Simply screw-fasten to the existing holes in the mounting plate ● May be reused, unscrew to detach Material: Polyamide Colour: Similar to RAL 9011 Supply includes: Assembly parts. Packs of Model No. CM 2 5001.070 Slide rails for mounting plate TS Slides in from the side. ● Attachment of the mounting plate to the slide rails via captive nuts and screws. ● Mounting of the slide rails directly on the enclosure frame, depth-adjustable on a 25 mm pitch pattern. Technical specifications: Possible mounting depth T6 – 25 mm, refer to the Internet. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. For enclosure width mm Packs of Model No. TS 600 2 8802.260 800 2 8802.280 1200 2 8802.220 Mounting plate adjustment bracket for KS Infinitely adjustable. Other equipment can also be installed on a rail system, instead of the mounting plate. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. Enclosure width: – 76 mm (KS 1481.000) – 104 mm (KS 1491.000) Enclosure height: – 150 mm B H For enclosures KS Packs of Model No. KS 1423.500, 1432.500, 1434.500, 1444.500, 1446.500, 1448.500, 4 1481.000 1449.500, 1466.500, 1467.500 1400.500, 1453.500, 1454.500, 1468.500, 1469.500, 1479.500, 1480.500 4 1491.000 M8 x 15 B H 634 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above