Box type plug-in units - PCB holder - Ripac box type plug-in units, type I - Covers

Catalogue 33

Front panel accessories Plastic covers for PCBs For mechanical protection of the solder side and of the EMC gaskets. Attachment holes as per CPCI or VME specifications. Optionally available as slotted or solid version. Material: 0.5 mm plastic, anti-static Maximum temperature up to 65°C Model No. RP for cPCI1) for VME Slotted Solid Solid 3 U x 160 mm 1 3687.932 – 3685.626 3 U x 220 mm 1 – – 3685.805 6 U x 80 mm 1 3687.933 3686.573 – 6 U x 160 mm 1 3687.934 3686.574 3685.627 6 U x 220 mm 1 – – 3685.824 1) 0.5 mm plastic, transparent, anti-static UL 94-V0, maximum temperature up to 65°C. Also required: Required for mounting the perforated CPCI covers: Mounting clips Packs of Model No. RP 100 3687.955 For PCBs Packs of PCB holder kit For attaching the PCB to front panels with handle types I, II, IV, IVs, VII. Material: Die-cast Note: Only required at the top with 3 U front panels with lever handles. Packs of Model No. RP 10 3685.198 Also required: − For securing PCBs to PCB holders: Pan-head screws, Packs of 100, Model No. RP 3654.320, see page 250. − For attaching the front panel to the PCB holder: Oval head screw, Packs of 100, Model No. RP 3685.282, see page 250. Rittal Catalogue 33/Enclosures 245


Catalogue 33
To see the actual publication please follow the link above