Ergoform S lock system

Catalogue 33

Doors/locks Lock systems Locking bar latch to CNOMO1) To fit all locking bars in TS doors and glazed doors with standard lock or comfort handle. The latch prevents the locking bars from moving when the door is open. For mounting on the bolt of the bar guide. 1) CNOMO is a specification by the French automobile industry. For safety reasons, it must not be possible to lock the handle whilst the door is open. Packs of Model No. TS 10 8611.210 Also required: for CNOMO1) Lock inserts, version F, 6.5 mm triangular insert TS 8611.220, see page 609. Spring washer Upon dismantling the TS locking rods, the spring washers cannot be reused. Material: Spring steel Surface finish: Zinc-plated Packs of Model No. TS Spring washer 100 8800.070 Mini-comfort handle for AE with cam, EL 3-part Prepared for the installation of lock inserts and for the installation of commercially available 40 or 45 mm semi-cylinders, and of lock and pushbutton inserts. Material: Die-cast zinc Colour: RAL 7035 For lock inserts For semi-cylinder Model No. DK For enclosure system EL AE EL AE 7705.110 2537.010 7705.120 2537.000 Lock inserts, type F 7 mm square 8611.100 8611.100 – – 8 mm square 8611.110 8611.110 – – 7 mm triangular 8611.120 8611.120 – – 8 mm triangular 8611.130 8611.130 – – Screwdriver 8611.140 8611.140 – – Daimler insert 8611.150 8611.150 – – 3 mm double-bit 8611.160 8611.160 – – Fiat 8611.170 8611.170 – – 6.5 mm triangular (CNOMO) 8611.220 8611.220 – – Lock and push-button inserts Security lock insert no. 3524 E1) 8611.180 8611.180 2467.000 2467.000 Push-button insert 8611.190 8611.190 2468.000 2468.000 Push-button and lock insert1) 8611.2002) 8611.2002) 2469.0003) 2469.0003) Semi-cylinder to DIN 18 2524) – – 9785.040 9785.040 – – 9785.0425) 9785.0425) 1) With 2 keys 2) Lock no. 12321; no other lock is possible. 3) Lock no. 2123; no other lock is possible. 4)With 3 keys for each lock insert. 5) Packs of 2. Simultaneous locking within the same pack, no simultaneous locking for different packs. 606 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above