RiLine60 connection system - Busbar connection adaptor 125 A/250 A/800 A, cable outlet top/bottom

Catalogue 33

RiLine60 busbar systems 800 A/1600 A (60 mm) PLS busbar support Busbar support PLS 1600 PLUS For Rittal system Packs of PLS 800 PLS 1600 Page No. of poles/bar centre distance 3-pole/60 mm 3-pole/60 mm 4-pole/ 60 mm Model No. SV 4 9341.000 9341.050 9342.000 9342.050 9342.004 Contact hazard protection Components Length mm Approvals Packs of Model No. SV Model No. SV Page End cover – 2 9341.070 9341.070 9342.070 9342.070 9342.074 – Base tray 500 2 9341.100 9341.100 9342.100 9342.100 – 315 700 2 9341.110 9341.110 9342.110 9342.110 – 315 900 2 9341.120 9341.120 9342.120 9342.120 – 315 1100 2 9341.130 9341.130 9342.130 9342.130 9342.134 315 2400 – 1 9341.170 – 9342.170 – – 315 Base tray infill 100 2 9341.140 9341.140 9342.140 9342.140 – 315 Cover section 700 2 9340.200 9340.200 9340.200 9340.200 – 315 1100 2 9340.210 9340.210 9340.210 9340.210 9340.214 315 Support panel – 5 9340.220 9340.220 9340.220 9340.220 9340.224 315 Cross members 160 – 2 – 9340.230 – 9340.230 – 315 A E F D C B A B C D E F PLS special busbars E-Cu1) Design Packs of PLS 800 PLS 1600 Page Bar cross-section 300 mm2 900 mm2 Bar thickness 5 mm 10 mm Max. rated current acc. to DIN EN 800 A 1600 A UL 508 700 A 1400 A Length mm For enclosure width mm Approvals Model No. SV Model No. SV 495 600 3 3524.000 3527.000 312 695 800 3 3525.000 3528.000 312 895 1000 3 3525.010 3528.010 312 1095 1200 3 3526.000 3529.000 312 2400 variable 1 3509.000 3516.000 312 Accessories Components Approvals Packs of Model No. SV Model No. SV Page PLS busbar connectors Single connection 3 3504.000 3514.000 313 Baying connection2) 3 3505.000 3515.000 313 PLS expansion connectors3) 3 9320.060 9320.070 313 1) To order the tin-plated version of the busbars, please add extension .2X0 to the Model No. Delivery times available on request. 2) Connection from enclosure to enclosure (TS 8) 3) Two PLS busbar connectors (single connection) are required to fit one expansion connector. Rittal Malaysia RITTAL Systems Sdn Bhd 7, Jalan TPP 1/1A Taman Industri Puchong Batu 12 Jalan Puchong 47100 Puchong Solangor, Malaysia Phone: +603-8060 6688 Fax: +603-8060 8866 E-mail: sales@rittal.com.my www.rittal.com.my Rittal Catalogue 33/Power distribution 279


Catalogue 33
To see the actual publication please follow the link above