Depth 473 mm, with punched rails

Catalogue 33

Wall-mounted enclosures EL, 3-part System accessories Page 537 Socket strips Page 695 Wall mounting bracket Page 627 Cable clamps Page 719 Wall-mounted enclosure with optimum accessibility thanks to hinged part. Material: − Wall and hinged part: Sheet steel, 1.5 mm − Viewing window: Single-pane safety glass, 3 mm Surface finish: Powder-coated Colour: − Wall and hinged part: RAL 7035 − Glazed door: RAL 7035/7015 (slate grey) Supply includes: − Wall section − Hinged part with 25 mm pitch pattern of holes in the front and rear frame − Designer glazed door − Mini comfort handle for 3 – 15 U − Comfort handle and 2-point lock for 18 – 21 U − Including security lock 3524 E − Product-specific supply scope, see table Detailed drawings: Available on the Internet. H1 H2 T3 T2 T1 B1 T4 B2 Depth 573/673 mm, pre-configured U Packs of 9 9 15 15 21 21 Page Width (B1) mm 600 600 600 600 600 600 Height (H1) mm 478 478 746 746 1012 1012 Depth (T1) mm 573 673 573 673 573 673 Clearance width (B2) mm 502 502 502 502 502 502 Clearance height (H2) mm 415 415 683 683 949 949 Depth of wall section (T2) mm 135 135 135 135 135 135 Depth of hinged part (T3) mm 416 516 416 516 416 516 Max. installation depth (T4) mm 520 620 520 620 520 620 Load capacity of hinged part (kg, static) 45 45 75 75 75 75 Protection category IP 54 to IEC 60 529 when using solid gland plates SZ 2235.135 Model No. DK 1 7709.735 7709.535 7715.735 7715.535 7721.735 7721.535 Product-specific supply scope Wall section: Gland plate, solid, top 1 Gland plate with brush insert, bottom 1 Vertical punched rails 2 Horizontal C rail 1 Hinged part: 482.6 mm (19˝) mounting angles, fully depth adjustable 2 Side outlet filters left and right 2 Earth rail with star earthing 1 set Wall mounting bracket, 10 mm 4 Accessories Gland plate for metric cable glands 1 7705.235 7705.235 7705.235 7705.235 7705.235 7705.235 707 Fan expansion kit, 230 V 1 7980.100 7980.100 7980.100 7980.100 7980.100 7980.100 404 Spare filter mats 5 3322.700 3322.700 3322.700 3322.700 3322.700 3322.700 483 Wall mounting bracket, 40 mm 4 2503.010 – 2503.010 – 2503.010 – 627 Lock inserts, type F see page 609 Component shelf 2 U, static installation or fully extendible, 300 mm deep 1 7148.035 7148.035 7148.035 7148.035 7148.035 7148.035 673 Component shelf 2 U, static installation, 250 mm deep 1 7119.250 7119.250 7119.250 7119.250 7119.250 7119.250 675 Cable management panel, 1 U, 5 cable shunting rings 40 x 50 mm 1 7257.200 7257.200 7257.200 7257.200 7257.200 7257.200 729 Included with the supply. 62 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above