Ripac EASY for backplane, 6 U - Ripac EASY for connectors IEC 60 603-2, 3 U and 6 U

Catalogue 33

Subrack Ripac EASY Parts for Ripac EASY Page 214 Accessories Page 232 Assembly parts Page 250 Subrack configurator Page 525 Material/Surface finish: − Side panels: 2 mm aluminium, uncoated − Horizontal rails: Extruded aluminium section, corrosion-resistant − Flanges: Pre-anodised Supply includes: − Side panels − Flanges − Horizontal rails − Threaded inserts − Assembly screws or insulating strips − Horizontal rails (C4, C5, C7) incl. preconfigured assembly screws − Horizontal rails (A2) incl. preconfigured assembly screws and threaded inserts Detailed parts lists: Available on the Internet. Tests: Vibration and shock-tested to IEC 61 587-1 based on: IEC 600-68-2-6 test Fc IEC 600-68-2-27 test Ea Standards: Subracks are based on the system dimensions of IEC 60 297-3, -101, -102, -103. Note: The backplanes may be fitted in direct contact with the rear horizontal rails for conductive mounting. No additional contact strips are required. Detailed drawings: Available on the Internet. H1 T2 T1 B2 B1 Ripac EASY for backplane, 3 U U 3 Height (H1) mm 132 Width (B1) mm 482.6 (19˝) Width (B2) HP 84 Side panel (T1) mm 175 175 235 235 295 355 415 Depth (T2) mm 160 160 220 220 280 340 400 Max. PCB depth mm 160 160 220 220 280 340 400 for conductive backplane – – for insulated backplane – – – – – Model No. RP 3634.100 3634.101 3634.110 3634.111 3634.120 3634.130 3634.140 Accessories Top/bottom covers see page 228 Horizontal rails see page 214 Telescopic slides see page 233 Other accessories for subracks see page 230 212 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above