Colocation

Catalogue 33

Server enclosures TS 8 System accessories Page 537 Power System Module Page 383 Monitoring Page 767 Climate control Page 389 Material: Sheet steel Surface finish: − Enclosure frame: Dipcoat-primed − Enclosure panels: Dipcoat-primed, powder-coated − Mounting angles, mounting frame and punched sections with mounting flanges: Zinc-plated Colour: RAL 7035 Supply includes: Product-specific supply scope, see table. Detailed drawings: Available on the Internet. Photo shows a configuration example with equipment not included in the scope of supply. U Packs of 24 42 42 47 42 42 Page Width mm 600 600 600 600 800 800 Height mm 1200 2000 2000 2200 2000 2000 Depth mm 1000 1000 1200 1000 1000 1200 Distance between levels, pre-configured mm 740 740 740 740 740 740 482.6 mm (19˝) level, flat mounting angles on punched sections with mounting flanges, front and rear, depth-variable 2 – – 482.6 mm (19˝) mounting frames, front and rear, depth-variable 2 – – – – Model No. DK 1 7831.4332) 7831.438 7831.481 7831.442 7831.446 7831.485 Supply includes Enclosure frame 1 Sheet steel doors, vented1), front and rear 2 Roof plate for cable entry, two-piece 1 Levelling feet 4 Open base, without base frame 1 Comfort handle for semi-cylinder with security lock 3524 E 2 Earthing of all enclosure panels pre-configured 1 set Accessories Side panels, lockable 2 7824.120 7824.200 – 7824.220 7824.200 – 569 Side panel, plug-type, divided 1 – – 7824.310 – – 7824.310 570 Base mounting bracket 4 8800.210 8800.210 8800.210 8800.210 8800.210 8800.210 558 Depth-variable slide rail, 1 U 2 7063.883 7063.883 7063.883 7063.883 7063.883 7063.883 749 Stabiliser, pull-out 1 7825.250 7825.250 7825.2602) 7825.250 7825.250 7825.2602) 554 Included with the supply. 1) Vented surface area > 78% perforated. 2) Delivery times available on request. 114 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above