TopTherm “Blue e”, useful cooling output 500 W

Catalogue 33

Wall-mounted cooling units Climate control accessories Page 473 Software & services Page 515 Protection category: − External circuit IP 34 to IEC 60 529 − Internal circuit IP 54 to IEC 60 529 Supply includes: − Nano-coated condenser − Wired ready for connection (plug-in terminal strip) − Drilling template − Assembly parts Approvals: Available on the Internet. Detailed drawings: Available on the Internet. Performance diagrams: Available on the Internet. T H B TopTherm, useful cooling output 300 W Model No. SK 3302.100 3302.110 3302.2001) 3302.2101) Page Material Sheet steel Stainless steel Colour RAL 7035 – Rated operating voltage V, Hz 230, 1~, 50/60 115, 1~, 60 230, 1~, 50/60 115, 1~, 60 Dimensions mm W (B) x H x D (T) 280 x 550 x 140 Useful cooling output to DIN 3168 L 35 L 35 L 35 L 50 300 W/320 W 150 W/170 W 300 W 150 W 300 W/320 W 150 W/170 W 300 W 150 W . QK Rated current max. 1.6 A/1.7 A 3.3 A 1.6 A/1.7 A 3.3 A Start-up current 3.0 A/3.4 A 8.0 A 3.0 A/3.4 A 8.0 A Pre-fuse T 10.0 A 10.0 A 10.0 A 10.0 A Power consumption Pel L 35 L 35 245 W/255 W 290 W 245 W/255 W to DIN 3168 L 35 L 50 255 W/275 W 340 W 255 W/275 W 290 W 340 W Refrigeration factor ε = L 35 L 35 1.2 Refrigerant R134a, 100 g Permissible operating pressure p. max. 25 bar Operating temperature range +20°C to +55°C Setting range +30°C to +55°C Weight 13 kg Air throughput of fans External circuit 310 m3/h Internal circuit 345 m3/h . QK/Pel Temperature control Basic controller (factory setting +35°C) Accessories Packs of Filter mats 3 3286.300 3286.300 3286.300 3286.300 481 Metal filters 1 3286.310 3286.310 3286.310 3286.310 482 Door-operated switch 1 4127.010 4127.010 4127.010 4127.010 684 Digital temperature display/thermostat 1 3114.200 3114.200 3114.200 3114.200 475 Condensate hose 1 3301.608 3301.608 3301.608 3301.608 485 1) Extended delivery times. Special voltages available on request. We reserve the right to make technical modifications. 416 Rittal Catalogue 33/Climate control


Catalogue 33
To see the actual publication please follow the link above