PS punched section without mounting flange, 23 x 73 mm - PS punched section with mounting flange 23 x 73 mm

Catalogue 33

Interior installation Rail systems TS assembly block Installation in the vertical TS enclosure sections for mounting PS-compatible individual components. Material: Die-cast zinc Supply includes: Assembly screws. Packs of Model No. TS 4 8800.310 Possible alternative: Snap-on nut, see page 659. Adaptor rail for PS compatibility Installation in the vertical TS enclosure sections (across the entire enclosure height or in sub-sections) to create compatibility with: − PS punched rail, 23 x 23 mm − PS punched section without mounting flange, 23 x 73 mm − PS punched section with mounting flange 23 x 73 mm Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly screws. For enclosure height mm 1800 4 8800.380 2000 4 8800.300 2200 4 8800.320 Accessories: Screws, see page 666. Possible alternative: Snap-on nut, see page 659. Packs of Model No. TS PS punched rails 23 x 23 mm for TS, ES Installation options: ● On the vertical enclosure section − Directly via support brackets TS − Via adaptor rail for PS compatibility in conjunction with angle brackets, mounting brackets or support brackets PS ● On the horizontal enclosure section − Directly via angle brackets, mounting brackets or support brackets PS Material: Sheet steel Surface finish: Zinc-plated Length mm For WHD mm Packs of Model No. PS 295 400 12 4169.000 395 500 12 4170.000 495 600 12 4171.000 695 800 12 4172.000 895 1000 12 4173.000 1095 1200 6 4174.000 1295 1400 6 4393.000 1495 1600 6 4175.000 1695 1800 6 4176.000 1895 2000 6 4177.000 2095 2200 6 4178.000 Also required: − U nuts, see page 665. − Mounting brackets TS/PS, see page 660 or − Angle brackets, support brackets TS/PS, see page 661. Accessories: − Cable attachment, see page 720. − Screws, see page 666. − Cable tie for fast assembly SZ 2597.000, see page 720. Configuration examples: From page 641. Rittal Catalogue 33/System accessories 651


Catalogue 33
To see the actual publication please follow the link above