SV-TS 8 switch-disconnector-fuse enclosure (height 2000 mm)

Catalogue 33

Baying systems TS 8 SV-TS 8 cable chamber enclosures (height 2000 mm) 3 Width mm Packs of 300 400 600 300 400 600 Page Height mm 2000 2000 2000 2000 2000 2000 Depth mm 600 600 600 800 800 800 Model No. SV 1 9670.316 9670.416 9670.616 9670.318 9670.418 9670.6181) Door(s) 1 1 1 1 1 1 Weight (kg) 48.5 53.8 69.4 50.4 55.9 74.0 Base/plinth Components front and rear Height 100 mm 1 set 8601.915 8601.400 8601.600 8601.915 8601.400 8601.600 543 Height 200 mm 1 set 8602.915 8602.400 8602.600 8602.915 8602.400 8602.600 543 Trim panels, sides Height 100 mm 1 set 8601.060 8601.060 8601.060 8601.080 8601.080 8601.080 544 Height 200 mm 1 set 8602.060 8602.060 8602.060 8602.080 8602.080 8602.080 544 Flex-Block see page 540 Levelling component for base/plinth see page 546 Also required Side panels for protection category IP 55 2 8106.235 8106.235 8106.235 8108.235 8108.235 8108.235 567 Roof plates for protection category/design IP 55/sealed 1 9671.636 9671.646 9671.666 9671.638 9671.648 9671.668 622 IP 43/vented 1 9671.736 9671.746 9671.766 9671.738 9671.748 9671.768 622 IP 2X/vented 1 – 9671.846 9660.235 – 9671.848 9659.525 622 Roof plates for cable entry gland IP 55 1 9671.536 9671.546 9665.903 9671.538 9671.548 9671.568 622 Roof plates with pressure relief function 1 – 9671.446 9660.935 – 9671.448 9671.468 622 Front trim panels, top 300 mm/bottom 100 mm for protection category IP 54/sealed 1 set – 9672.014 9672.016 – 9672.014 9672.016 593 IP 2X/vented 1 set – 9672.034 9672.036 – 9672.034 9672.036 593 Front trim panels, top 100 mm/bottom 300 mm for protection category IP 54/sealed 1 set – 9672.024 9672.026 – 9672.024 9672.026 593 IP 2X/vented 1 set – 9672.044 9672.046 – 9672.044 9672.046 593 Upgrade kit for front trim panels 300/100 mm IP 2X IP 43 1 set – 9672.054 9672.056 – 9672.054 9672.056 593 Partial doors for clearance height with front trim panel 300/100 mm 1 – 9671.156 9671.176 – 9671.156 9671.176 592 Angular baying brackets 4 8800.430 8800.430 8800.430 8800.430 8800.430 8800.430 579 Baying connectors, external 6 8800.490 8800.490 8800.490 8800.490 8800.490 8800.490 578 Accessories Enclosure configuration see page 592 Compartment configuration see page 345 Alternative lock systems see page 600 SV-TS 8 cable chamber enclosures (height 2200 mm) 3 Width mm Packs of 300 400 600 300 400 600 Page Height mm 2200 2200 2200 2200 2200 2200 Depth mm 600 600 600 800 800 800 Model No. SV 1 9670.3361) 9670.436 9670.6361) 9670.3381) 9670.438 9670.6381) Door(s) 1 1 1 1 1 1 Weight (kg) 47.8 57.3 75.8 50.6 61.0 80.7 Base/plinth Components front and rear Height 100 mm 1 set 8601.915 8601.400 8601.600 8601.915 8601.400 8601.600 543 Height 200 mm 1 set 8602.915 8602.400 8602.600 8602.915 8602.400 8602.600 543 Trim panels, sides Height 100 mm 1 set 8601.060 8601.060 8601.060 8601.080 8601.080 8601.080 544 Height 200 mm 1 set 8602.060 8602.060 8602.060 8602.080 8602.080 8602.080 544 Levelling component for base/plinth see page 546 Also required Side panels for protection category IP 55 2 8126.235 8126.235 8126.235 8128.235 8128.235 8128.235 567 Roof plates for protection category/design IP 55/sealed 1 9671.636 9671.646 9671.666 9671.638 9671.648 9671.668 622 IP 43/vented 1 9671.736 9671.746 9671.766 9671.738 9671.748 9671.768 622 IP 2X/vented 1 – 9671.846 9660.235 – 9671.848 9659.525 622 Roof plates for cable entry gland IP 55 1 9671.536 9671.546 9665.903 9671.538 9671.548 9671.568 622 Roof plates with pressure relief function 1 – 9671.446 9660.935 – 9671.448 9671.468 622 Front trim panels, top 300 mm/bottom 100 mm for protection category IP 54/sealed 1 set – 9672.014 9672.016 – 9672.014 9672.016 593 IP 2X/vented 1 set – 9672.034 9672.036 – 9672.034 9672.036 593 Front trim panels, top 100 mm/bottom 300 mm for protection category IP 54/sealed 1 set – 9672.024 9672.026 – 9672.024 9672.026 593 IP 2X/vented 1 set – 9672.044 9672.046 – 9672.044 9672.046 593 Upgrade kit for front trim panels 300/100 mm IP 2X IP 43 1 set – 9672.054 9672.056 – 9672.054 9672.056 593 Partial doors for clearance height with front trim panel 300/100 mm 1 – 9671.158 9671.178 – 9671.158 9671.178 592 Angular baying brackets 4 8800.430 8800.430 8800.430 8800.430 8800.430 8800.430 579 Baying connectors, external 6 8800.490 8800.490 8800.490 8800.490 8800.490 8800.490 578 Accessories Enclosure configuration see page 592 Compartment configuration see page 345 Alternative lock systems see page 600 1) Extended delivery times. 90 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above