Isolator door locking - TS isolator door cover (US version) - Door latch for bayed enclosure suites

Catalogue 33

Walls Divider panels/partitions Adaptors for connector cut-outs For using connectors with varying numbers of poles. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Seal for adaptor and mounting accessories. For reduction Packs of Model No. SZ From 24 to 16 poles 5 2479.000 From 24 to 10 poles 5 2480.000 From 24 to 6 poles 5 2481.000 From 16 to 10 poles 5 2401.000 From 16 to 6 poles 5 2402.000 Cover plate for connector cut-outs For unused cut-outs. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Seal and mounting accessories. For Packs of Model No. SZ 24-pole cut-outs 20 2477.000 16-pole cut-outs 20 2478.000 Cover with door for TS ● To protect and finish off connectors or other installed equipment. ● Optional cable entry from above or below. Material: − Cover: Sheet steel, 1.5 mm − Door: Sheet steel, 2.0 mm Colour: RAL 7035 Supply includes: − Cover − Door with locking rod and double-bit lock insert − 1 cover plate for top or bottom. For enclosures Height Model No. TS mm 2000 500 8609.020 2000 600 8609.030 Accessories: Depth mm − Lock inserts, version F, see page 609. − Comfort handle, see page 603. − 180° hinge, see page 613. Noise protection kit for TS Noise insulating mats for equipping or retro-fitting enclosures. Thanks to their self-adhesive rear, the noise insulating mats are easily attached to existing surfaces. Sound is absorbed, leading to significant noise reduction. The kit is designed to reduce noise from the roof, sides and rear of an enclosure with dimensions WHD 800 x 2000 x 800 mm. Other dimensions can be accommodated by cutting to size individually. Material: Soft foam based on melamine resin, 20 mm Colour: Pale grey Supply includes: Spacer bolts for sound insulation of the roof plate. Material category: B1 to DIN 4102 For enclosures W x H x D mm Packs of Model No. DK 800 x 2000 x 800 1 set 7824.650 1.00 0.90 0.80 0.70 0.60 0.50 0.40 0.30 0.20 0.10 0.00 Absorption level 63 100 160 250 400 630 1000 1600 2500 4000 6300 10000 α Hz Absorption level α: share of absorbed output, 1 = 100% (averaged). Averaged noise reduction (comparison source, 50 Hz – 20 kHz): 1 m standard distance (averaged) 574 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above