Angle adaptor 90°

Catalogue 33

Support arm systems Accessories Pivot CP-L with/without jib ● For direct, vertically hinged integration into machines and systems ● Enclosure suspended or top-mounted ● With integral rotation range restrictor ● To fit enclosures with mounting cut-out CP-L Ø 130 mm Jib length mm Colour RAL Load capacity – 7024 700 6016.700 200 7024/7035 700 6016.600 Detailed drawings: Available on the Internet. N Model No. CP Support arm bracket 90° CP-L ● For the configuration of compact systems ● To fit support arm system CP-L ● No thread-tapping required Colour RAL Weight kg 7035 3.4 6519.000 Detailed drawings: Available on the Internet. Model No. CP Enclosure attachment, tilting, top mounting For mounting on: ● IW worktop, prepared for enclosure attachment CP-L, Ø 130 mm, see page 133 ● Surfaces ● Enclosure attachment/coupling CP-L 120 x 65 mm, see page 155 ● Attachment/housing coupling CP-S (may also be used as tilting adaptor +100°/–60° for CP-S), see page 151 To fit enclosures up to 20 kg with support arm connection: ● CP-S ● CP-L 120 x 65 mm ● CP-L Ø 130 mm ● VESA Standard 75. With cable tube for protected cable entry. Tilt angle: +100°/–60°, adjustable in 7.2° increments via clamping lever and may be limited to +100°/–15° using the stop screw supplied loose. Colour RAL Weight kg Model No. IW 7024 0.8 6902.670 Material: Sheet steel Surface finish: Spray-finished Supply includes: − Assembly parts − Plastic concertina section Accessories: IW worktops prepared for enclosure attachment, see page 133. Detailed drawings: Available on the Internet. Rittal Catalogue 33/Enclosures 167


Catalogue 33
To see the actual publication please follow the link above