Cable clamping bracket - Cable clamp rails - Combination rails

Catalogue 33

Cable management Cable clamp rails Mounting angle for TS, ES, PC, TP universal console, base/plinths For strain relief with cable entry. Depth-variable mounting on a 25 mm pitch pattern on the horizontal enclosure section or in side base/plinth trim panels with assembly bolts. Material: Steel Surface finish: Zinc-plated Supply includes: Assembly parts. Enclosure width mm Length mm 400 385 2 4193.000 600 585 2 4191.000 800 785 2 4192.000 1000 985 2 4336.000 1200 1185 2 4196.000 1600 1585 2 4338.000 1800 1785 2 4339.000 Accessories: Packs of Assembly bolts for base/plinth, see page 546. Model No. PS Cable clamps for cable clamp rails For fastening the cables to the cable clamp rails. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Plastic insert. For cable diameter mm 6 – 12 25 2350.000 12 – 16 25 2351.000 14 – 18 25 2352.000 18 – 22 25 2353.000 22 – 26 25 2354.000 26 – 30 25 2355.000 30 – 34 25 2356.000 34 – 38 25 2357.000 38 – 42 25 2358.000 42 – 46 25 2359.000 46 – 50 25 2360.000 Possible alternative: Packs of Model No. SZ Rail for EMC shielding bracket and strain relief, see page 686. Cable clamp rails C section for TS, CM, TP For strain relief with cable entry. The length of the cable clamp rail is tailored to the width of the mounting plate. The mounting bracket included with the supply supports three different installation situations on the mounting plate: straight, at a distance of 23 mm from the mounting plate straight, at a distance of 10 mm from the mounting plate tilted, towards the mounting plate 1 2 3 Material: Sheet steel Surface finish: Zinc-plated Supply includes: Two mounting brackets and assembly screws. For enclosure width mm Length mm 600 499 1 5001.080 800 699 1 5001.081 1000 899 1 5001.082 1200 1099 1 5001.083 Accessories: Cable clamps for C rails, see page 719. Packs of Model No. CM 1 2 3 Rittal Catalogue 33/System accessories 717


Catalogue 33
To see the actual publication please follow the link above