Lock inserts - Folding lever handle

Catalogue 33

Doors/locks Lock systems Rittal comfort handle for TS, DK-TS, PC, IW As the handle does not take up any swing space, due to its folding mechanism, the door surface area may be maximised for installed equipment. Material: Die-cast zinc Surface finish: Powder-coated Also required: Handle adaptor for mounting on a − Glazed door TS − Bottom door PC-TS − Designer door IW see page 584. For lock inserts For padlock and lock inserts With lock insert E11) For semi-cylinder2) Prepared for ASSA lock system Model No. TS RAL 7032 8611.010 8611.030 8611.040 8611.060 8611.050 RAL 7035 8611.020 8611.290 8611.045 8611.070 8611.280 RAL 8019 8611.250 8611.260 – 8611.270 – RAL 9005 8611.350 – – 8611.360 – Matt nickel-plated 8611.330 – – 8611.340 – Lock inserts, type F 7 mm square 8611.100 8611.100 – – – 8 mm square 8611.110 8611.110 – – – 7 mm triangular 8611.120 8611.120 – – – 8 mm triangular 8611.130 8611.130 – – – Screwdriver 8611.140 8611.140 – – – Daimler insert 8611.150 8611.150 – – – 3 mm double-bit 8611.160 8611.160 – – – Fiat 8611.170 8611.170 – – – 6.5 mm triangular (CNOMO) 8611.220 8611.220 – – – Lock and push-button inserts Security lock insert no. 3524 E3) 8611.180 8611.180 – 2467.000 – Push-button insert 8611.190 8611.190 – 2468.000 – Push-button and lock insert3) 8611.2004) 8611.2004) – 2469.0005) – Semi-cylinder to DIN 18 2526) – – – 9785.040 – – – – 9785.0427) – 1) Only for use with VW, Audi, SEAT, SkodaAuto. Supplied without key. Other VW locks available on request. 2) Comfort handle for lock cylinder KESO/KABA with Model No. TS 8611.240 available on request. 3) With 2 keys 4) Lock no. 12321, no other lock is possible. 5) Lock no. 2123, no other lock is possible. 6)With 3 keys for each lock insert 7) Packs of 2. Simultaneous locking within the same pack, no simultaneous locking for different packs. Rittal Catalogue 33/System accessories 603


Catalogue 33
To see the actual publication please follow the link above