Wall-mounted, useful cooling output 2000 W, water-carrying parts CuAl - Wall-mounted, useful cooling output 3000 W, water-carrying parts CuAl

Catalogue 33

Air/water heat exchangers Wall-mounted, useful cooling output 500 W, water-carrying parts CuAl Model No. SK 3363.500 3363.100 Page Thermostat e-Comfort controller – (factory setting +35°C) Basic controller – Useful cooling output L 35 W 10, 400 l/h 500 W Rated operating voltage V, Hz 230, 1~, 50/60 230, 1~, 50/60 Dimensions mm W x H x D 280 x 550 x 120 Rated current max. 0.17 A/0.18 A Pre-fuse T 4.0 A Cooling medium Water (for specifications see Internet; user manual) Water inlet temperature +1°C to +30°C Water connection Quick-release fastener system Permissible operating pressure p. max. 1 to 10 bar Operating temperature and setting range +1°C to +70°C Protection category to IEC 60 529 IP 551) Duty cycle 100% Type of connection Plug-in terminal strip Weight 12 kg Air throughput of fan (unimpeded air flow) 270/320 m3/h Accessories Packs of Door-operated switch 1 4127.010 4127.010 684 SK BUS system 1 3124.100 – 477 Interface board 1 3124.200 – 477 Condensate hose 1 3301.612 3301.612 485 Threaded adaptor for quick-release fastener with G3/8˝ internal thread 2 3201.900 3201.900 486 Threaded adaptor for quick-release fastener with G3/8˝ external thread 2 3201.910 3201.910 486 Flow regulator valve 1 see page 486 1) IP 65 available on request. Special voltages available on request. We reserve the right to make technical modifications. Wall-mounted, useful cooling output 1000 W, water-carrying parts CuAl Model No. SK 3364.500 3364.100 Page Thermostat e-Comfort controller – (factory setting +35°C) Basic controller – Useful cooling output L 35 W 10, 400 l/h 1000 W Rated operating voltage V, Hz 230, 1~, 50/60 Dimensions mm W x H x D 280 x 550 x 120 Rated current max. 0.2 A/0.19 A Pre-fuse T 4.0 A Cooling medium Water (for specifications see Internet; user manual) Water inlet temperature +1°C to +30°C Water connection Quick-release fastener system Permissible operating pressure p. max. 1 to 10 bar Operating temperature and setting range +1°C to +70°C Protection category to IEC 60 529 IP 551) Duty cycle 100% Type of connection Plug-in terminal strip Weight 15 kg Air throughput of fan (unimpeded air flow) 270/320 m3/h Accessories Packs of Door-operated switch 1 4127.010 4127.010 684 SK BUS system 1 3124.100 – 477 Interface board 1 3124.200 – 477 Condensate hose 1 3301.612 3301.612 485 Threaded adaptor for quick-release fastener with G3/8˝ internal thread 2 3201.900 3201.900 486 Threaded adaptor for quick-release fastener with G3/8˝ external thread 2 3201.910 3201.910 486 Flow regulator valve 1 see page 486 1) IP 65 available on request. Special voltages available on request. We reserve the right to make technical modifications. 438 Rittal Catalogue 33/Climate control


Catalogue 33
To see the actual publication please follow the link above