Fan unit, active - Active kit - Fan mounting plate DC

Catalogue 33

Fan systems 1 4 2 3 Fan roof, modular, two-piece for TS The modular roof plate consists of individual components and can be configured for enclosure ventilation in various ways. The modules: Roof plate, two-piece with cut-out For fan mounting and cable entry at the rear via a sliding angular bracket with rubber cable clamp strip. Replaces the existing roof plate. The twopiece design allows convenient retrofitting of cables at any time. Cover plate To cover the cut-out, optionally solid or vented options. The top-mounted cover plate may be raised for extra air throughput using the supplied spacers. Fan insert For active ventilation: A fully pre-wired fan tray including 2.5 m connection cable, with two fan motors and additional cutouts. The air throughput may be increased with a fan expansion kit. Material: Sheet steel Surface finish: Spray-finished Colour: RAL 7035 Technical specifications for one fan: − Rated operating voltage: 230 V − Power consumption: 15/14 W at 50/60 Hz − Air throughput (unimpeded air flow): 160/180 m3/h at 50/60 Hz − Temperature range: –10°C to +55°C Detailed drawings: Available on the Internet. Accessories: − Fan expansion kit DK 7980.000, see page 404. − Enclosure internal thermostat SK 3110.000, see page 476. − Speed control SK 3120.200, see page 477. Roof plate TS with cut-out Fan insert For enclosures Model No. DK For enclosures Model No. DK Fan insert Width mm Depth mm Width mm Depth mm Fans pre-wired Maximum no. of fans 1 2 600 600 7826.366 600 600 2102.320 2 2 600 800 7826.368 600 800 2102.490 2 6 600 1000 7826.360 600 1000 2102.490 2 6 800 600 7826.486 800 600 7885.000 2 3 800 800 7826.488 800 800 7886.000 2 8 800 1000 7826.480 800 1000 7886.000 2 8 Roof plate, solid Roof plate, vented DK For enclosures Model No. For enclosures Model No. DK Width mm Depth mm Width mm Depth mm 3 4 600 600 2102.1801) 600 600 2102.400 600 800 2102.1901) 600 800 2102.410 600 1000 2102.1901) 600 1000 2102.410 800 600 7885.100 800 600 7885.200 800 800 7886.100 800 800 7886.200 800 1000 7886.100 800 1000 7886.200 1) Extended delivery times. Rittal Catalogue 33/Climate control 405


Catalogue 33
To see the actual publication please follow the link above