Depth 120 mm - Depth 155 mm

Catalogue 33

E-Box EB System accessories Page 537 E-Box EMC-shielded Page 201 Material: − Enclosure: Sheet steel − Door: Sheet steel, all-round foamed-in PU seal Surface finish: − Enclosure and door: Dipcoat- primed, powder-coated on the outside, textured paint − Mounting plate: Zinc-plated Colour: RAL 7035 Protection category: IP 66 to IEC 60 529, complies with NEMA 4 Supply includes: − Enclosure with hinged door − 180° hinge − Cam lock with double-bit insert − Mounting plate Approvals: − UL − CSA − TÜV − Germanischer Lloyd − Russian Maritime Register of Shipping − Lloyds Register of Shipping − Bureau Veritas − VDE Detailed drawings: Available on the Internet. G F H B T Depth 80 mm Width (B) mm Packs of 150 150 200 200 200 Page Height (H) mm 150 300 200 300 400 Depth (T) mm 80 80 80 80 80 Mounting plate width (F) mm 125 125 175 175 175 Mounting plate height (G) mm 135 285 185 285 385 Material thickness mm Enclosure 1.25 1.25 1.25 1.25 1.25 Door 1.25 1.25 1.25 1.25 1.25 Model No. EB 1 1551.500 1545.500 1546.500 1552.500 1547.500 Weight (kg) 1.7 2.6 2.4 3.2 4.4 Accessories Wall mounting bracket with 8 mm distance from wall 4 1590.000 1590.000 1590.000 1590.000 1590.000 627 Pole clamp 1 set 2584.000 2584.000 2584.000 2584.000 2584.000 629 Mounting clip 30 2309.000 2309.000 2309.000 2309.000 2309.000 655 Support rail TS 35, length 2 m see page 655 Cable gland see page 709 Earth straps see page 689 Alternative lock systems see page 599 Rittal Catalogue 33/Enclosures 37


Catalogue 33
To see the actual publication please follow the link above