Earthing inserts for front panels - Keys - PCB ejector/retainer

Catalogue 33

Accessories for subracks Guide rails Keyable guide rails with 1/2 HP offset Guide rails with 1/2 HP offset for use in telecom applications. This allows PCBs to be populated on both sides. Green guide rails with offset are prescribed in the CompactPCI standard (PICMG 2.11) for the installation of power supply units. ● For 1.6 – 2.0 mm PCB thickness ● 4 HP x 160/220 mm ● Narrow design for maximum air flow ● Chambers for the installation of keys ● Option of installing ESD contacts to discharge static charges Material: Polycarbonate, base material to UL 94-V0 Colour: Grey For PCB depth mm Packs of Model No. RP 160 10 3688.062 220 10 3688.060 Accessories: − Keys, see page 238 − ESD contact, see page 237 − Extractor handles type IVs, VII with 1/2 HP offset, see page 241. Note: Only suitable for use in conjunction with extractor handles typeIVs, VII with 1/2 HP offset. Guide rails for box type plug-in units For PCB depth 1.6 mm. For insertion into cover plates with vent slots (from 12 HP), see page 246. Material: Noryl For PCB depth mm Packs of Model No. RP 160 10 3606.140 220 10 3606.200 Air block panel for unused slots To conceal unused slots and prevent unwanted airflow. The air block panel simply snaps into position on the guide rails. Material: Polycarbonate, self-extinguishing to UL 94-V0 Colour: Blue For keyable guide rails Packs of Model No. RP 160 mm 1 3687.924 Note: Not suitable for use in conjunction with guide rails with 1/2 HP offset. 3 2 1 1 12 ESD contact for installation in keyable guide rails To discharge static charges. ESD contact for guide rail For permanent direct discharge from the PCB. ESD contact for front panel To discharge static charges in conjunction with the ESD pin. For insertion into the end piece of the guide rail. ESD pin Keys 1 2 3 4 Material: Stainless steel Tin bronze, tin-plated ESD contact for Packs of Model No. RP Guide rail 50 3684.204 Front panel 50 3684.205 Note: Only for use in conjunction with extractor handle with ESD pin (type IV, IVs, VII), see page 241. 1 2 1 4 2 Rittal Catalogue 33/Enclosures 237


Catalogue 33
To see the actual publication please follow the link above