List of model numbers

Catalogue 33

Signal pillars 8 9 10 11 12 Mounting components For conduit mounting Fig. Mounting component Colour Base with integral conduit, Ø 25 mm, 110 mm long Black 1) 2) 2374.000 Individual base Black 2374.010 Single conduit, 250 mm long Aluminium 1) 2) 2374.020 Single conduit, 400 mm long Aluminium 1) 2) 2374.030 Angle bracket for conduit mounting Black 2374.050 Base, tiltable from 0° – 90° in 7.5° increments. Simple cable entry up to a cable diameter of 14 mm. 8 9 10 11 12 3) Extended delivery times. Also required: 1) Connection adaptor SG 2372.120, see page 808. 2) Connection component SG 2368.000, see page 809. Suitable for signal pillar Model No. SG LED compact modular Black 1) 2) 2374.0903) Base with integral conduit Single conduit Ø 10.5 110 25 Ø 5.5 A Ø 54 Ø 70 250 (400) Ø 25 A Seal Individual base, plastic Ø 10.5 Ø 21.7 Ø 5.5 Ø 70 37 17 A Angle bracket for conduit mounting Ø 6.2 19 18 57 38 9 Ø 70 36 Ø12 52.5 A Seal 87.5 Ø 54 Ø 70 71 Base, tiltable 117 Ø 25 77 Ø 70 814 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above