Cable chamber - Side panels - Transport castors

Catalogue 33

Base TS base/plinth Base/plinth trim panels, side Sheet steel for TS, CM, TP, PC, IW, TE For mounting between the base/plinth components. At 200 mm height, two 100 mm base/plinth trims may be used. Base/plinth trim (100 mm high) may be installed rotated through 90° in order to stabilise bayed base/plinth components. Material: Sheet steel Surface finish: Spray-finished Supply includes: 1 set = 2 base/plinth trim panels, including parts for attaching to the base/plinth components. Also required: Base/plinth baying brackets TS 8601.100, see page 544, when mounting base/plinth trim panels rotated through 90°. Accessories: Fastening bolts for base/plinth, see page 546. Detailed drawings: Available on the Internet. 100 mm high, colour: RAL 7022 For enclosure depth mm Model No. TS 300 8601.030 400 8601.040 500 8601.050 600 8601.060 800 8601.080 100 mm high, colour: RAL 7035 For enclosure depth mm Model No. TS 600 8601.065 800 8601.085 1000 8601.015 1200 8601.025 100 mm high, colour: RAL 9005 200 mm high, colour: RAL 7022 For enclosure depth mm Model No. TS 300 8602.030 400 8602.040 500 8602.050 600 8602.060 800 8602.080 200 mm high, colour: RAL 7035 For enclosure depth mm Model No. TS 800 8601.086 1000 8601.010 1200 8601.026 For enclosure depth mm Model No. TS 600 8602.065 800 8602.085 1000 8602.015 1200 8602.025 Base/plinth baying brackets for TS base/plinth Essential if the trim panels are mounted rotated through 90° for additional stabilisation during the transportation of bayed enclosures. Additionally required for each trim panel: 2 units. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Screws M8 x 16 mm. Packs of Model No. TS 20 8601.100 544 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above