Nylon loop cable holder - Cable tie fastener - Cable tie fastener - Snap-in cable routing

Catalogue 33

Cable management Cable attachment For professional, secure fastening of cables and conduits. For fastening: ● Slide into the punched rail 23 x 23 mm, ● Screw-fasten onto the round punchings of the enclosures, as well as all punched rails and punched sections. As the fastening attachments are bayable, several fastening attachments, even those of different sizes, can be assembled by using just 2 screws. Material: Polyamide Note: Punched rail 23 x 23 mm, see page 651. For cable diameter from – to mm 6 – 9 50 4319.090 9 – 12 50 4319.120 12 – 16 50 4319.160 16 – 20 50 4319.200 Also required: Packs of Model No. PS Posidrive raised countersunk screw M5 x 12 mm, SZ 2488.000, for screw-fastening to the round system punchings, see page 666. Cable ties The super-fast solution for fastening cables to the enclosure profile or mounting system parts. Simply clip into the round system punchings. Length mm Packs of Model No. SZ 150 100 2597.000 Nylon loop With the nylon loop, secured cables are easily released, allowing individual cables to be added or removed. Ideal for sensitive data cables (fibre-optic/Cu), as it avoids indentations on the cable sheathing. In addition, the nylon loop may be screw-fastened to the round system punchings or attached using a quick-release fastener. Colour: Black Supply includes: Quick-release fastener. Width mm Length mm Max. cable diameter 20 130 30 10 7072.220 20 200 50 10 7072.230 20 300 90 10 7072.240 Also required: mm Packs of Model No. DK Screw SZ 2486.500 for screw-fastening to the round system punchings, see page 666. Nylon loop For tidy cable routing. Supplied on a reel for cutting to the required length. Unlike cable ties, ● protects the cable sheathing ● easily reopened ● reusable Length mm Width mm Packs of Model No. IN 5000 16 1 2203.400 720 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above