Air routing/control/regulation - Air diverter - Digital enclosure internal temperature display and thermostat - Digital enclosure internal temperature display and thermostat

Catalogue 33

Climate control accessories Air routing Shallow air duct system for roof-mounted variants: cooling units and air/water heat exchangers, to fit TS 8 enclosures from a width of 800 mm and a depth of 600 mm. It is possible to route the cold air directly to specific areas of the enclosure using the air duct system. The risk of “short circuits” in the air circulation due to self-ventilated installed devices is therefore eliminated. The dimensions of the shallow duct are W x H x D 229 x 1500 x 29 mm, and can be shortened to the required length. Material: Flame-resistant plastic to DIN 4102/B1 Supply includes: − Shallow duct − Adaptor − Compensating piece − Deflector, 90° Note: Do not direct cold air straight at active components. When using the ducting system, the performance of the cooling unit may be reduced, depending on the application in question. Also required: − Shallow duct extension SK 3286.860 to compensate for the enclosure width and height. − TS support strips, see page 650. Accessories: − Deflector 90°, see page 473. − Stopper, see page 474. For unit Packs of Model No. SK SK 3209. . . ./SK 3210. . . ./SK 3273. . . ./SK 3383. . . ./SK 3384. . . ./ SK 3385. . . . 1 3286.850 Shallow duct extension Extension kit for shallow air duct system SK 3286.850 for width, depth or height length extensions in TS 8 enclosures. Material: Flame-resistant plastic to DIN 4102/B1 Packs of Model No. SK 1 3286.860 Supply includes: − Shallow duct 1500 mm − Connecting piece Stoppers for roof-mounted cooling units To cover unneeded cold air outlets in roofmounted cooling units. Material: Polyurethane foam For units Max. no. of stoppers per unit Packs of Model No. SK SK 3359. . . ./SK 3382. . . . 1 2 3286.780 SK 3209. . . ./SK 3210. . . ./SK 3273. . . ./SK 3383. . . ./ SK 3384. . . ./SK 3385. . . . 2 2 3286.880 SK 3386. . . ./SK 3387. . . . 1 2 3286.980 Max. 1 x Max. 2 x SK 3359. . . . / SK 3382. . . . SK 3386. . . . / SK 3387. . . . SK 3209. . . . / SK 3210. . . . SK 3383. . . . / SK 3384. . . . SK 3385. . . . / SK 3273. . . . 474 Rittal Catalogue 33/Climate control


Catalogue 33
To see the actual publication please follow the link above