Cover system accessories - Form 1 - Mounting brackets - Blanking cover

Catalogue 33

Cover systems Form 1 C C Contact hazard protection cover for SV-TS 8 enclosures with NH slimline fuse-switch disconnectors To cover incoming and outgoing sections and NH slimline fuse-switch disconnectors with the Maxi-PLS busbar system in the rear enclosure section so that they are safe from finger contact (IP 2X). Material: Sheet steel Colour: RAL 7035 Supply includes: − 3 front covers − 2 depth covers − 2 side covers − Connector parts Note: − SV-TS 8 enclosures, see page 84. − NH slimline fuse-switch disconnectors, see page 306/307. For enclosures Free installation width mm1) when using longitudinal connectors Packs of Model No. SV Page Width mm Height mm Depth mm without one side both sides 600 2000 600 500 450 400 1 set 9660.4603) 800 2000 600 700 650 600 1 set 9660.4703) 1000 2000 600 900 850 800 1 set 9660.4803) 1200 2000 600 1100 1050 1000 1 set 9660.4903) Also required Mounting bracket2) 24 9660.090 344 Accessories Blanking cover for NH slimline disconnectors Size 00 4 9660.180 344 Sizes 1 – 3 4 9660.190 344 1)When using the top-mounted busbars SV 9649.160/SV 9659.160, see page 328. Longitudinal connectors SV 9640.191/SV 9650.191 for Maxi-PLS busbars, see page 328. 2) 2 mounting brackets are required to attach the contact hazard protection cover plates. 3) Extended delivery times. Rittal Catalogue 33/Power distribution 343


Catalogue 33
To see the actual publication please follow the link above