TopTherm “Blue e”, useful cooling output 1500 W

Catalogue 33

Wall-mounted cooling units Climate control accessories Page 473 Software & services Page 515 Protection category: − External circuit IP 34 to IEC 60 529 − Internal circuit IP 54 to IEC 60 529 Supply includes: − Nano-coated condenser − Integral electric condensate evaporation − Wired ready for connection (plug-in terminal strip) − Drilling template − Assembly parts Approvals: Available on the Internet. Detailed drawings: Available on the Internet. Performance diagrams: Available on the Internet. H B T External mounting Partial internal mounting Internal mounting TopTherm “Blue e”, useful cooling output 1000 W Model No. SK 3304.500 3304.510 3304.540 3304.6001) 3304.6101) 3304.6401) Page Material Sheet steel Stainless steel Colour RAL 7035 – Rated operating voltage V, Hz 230, 1~, 50/60 115, 1~, 50/60 400, 3~, 50/ 460, 3~, 60 230, 1~, 50/60 115, 1~, 50/60 400, 3~, 50/ 460, 3~, 60 Dimensions mm W (B) x H x D (T) 400 x 950 x 260 Useful cooling output to DIN 3168 L 35 L 35 L 35 L 50 1000 W/1450 W 810 W/1100 W 1000 W/1450 W 810 W/1100 W 1000 W/1460 W 880 W/890 W 1000 W/1450 W 970 W/1100 W 1000 W/1450 W 980 W/1050 W 1000 W/1460 W 880 W/990 W . QK Rated current max. 3.9 A/4.3 A 8.0 A/8.8 A 2.2 A/2.1 A 3.9 A/4.3 A 8.0 A/8.8 A 2.2 A/2.1 A Start-up current 12.0 A/14.0 A 26.0 A/28.0 A 11.5 A/12.7 A 12.0 A/14.0 A 26.0 A/28.0 A 11.5 A/12.7 A Pre-fuse T 10.0 A 11.0 A – 16.0 A 6.3 A – 10.0 A2) 10.0 A 11.0 A – 16.0 A 6.3 A – 10.0 A2) Power consumption Pel L 35 L 35 640 W/720 W 670 W/750 W 670 W/820 W 640 W/720 W 670 W/750 W 670 W/820 W to DIN 3168 L 35 L 50 750 W/850 W 780 W/880 W 760 W/930 W 750 W/850 W 780 W/880 W 760 W/930 W . Refrigeration factor ε = QK/Pel L 35 L 35 1.6 1.7 1.6 1.7 Refrigerant R134a, 325 g Permissible operating pressure p. max. 25 bar Operating temperature and setting range +20°C to +55°C Weight 39 kg 44 kg 40 kg 39 kg 44 kg 40 kg Air throughput of fans External circuit 900 m3/h Internal circuit 600 m3/h Temperature control e-Comfort controller (factory setting +35°C) Accessories Packs of Filter mats 3 3286.400 3286.400 3286.400 3286.400 3286.400 3286.400 481 Metal filters 1 3286.410 3286.410 3286.410 3286.410 3286.410 3286.410 482 Door-operated switch 1 4127.010 4127.010 4127.010 4127.010 4127.010 4127.010 684 SK BUS system 1 3124.100 3124.100 3124.100 3124.100 3124.100 3124.100 477 RiDiag II 1 3159.100 3159.100 3159.100 3159.100 3159.100 3159.100 529 Interface board 1 3124.200 3124.200 3124.200 3124.200 3124.200 3124.200 477 Condensate hose 1 3301.612 3301.612 3301.612 3301.612 3301.612 3301.612 485 1) Extended delivery times. 2) Motor circuit-breaker Special voltages and other output categories available on request. Technical modifications reserved. Rittal Catalogue 33/Climate control 419


Catalogue 33
To see the actual publication please follow the link above