With vertical 482.6 mm (19˝) level

Catalogue 33

QuickBox With glazed door U Packs Enclosure cover Width (B1) mm 600 600 600 600 600 600 600 600 Height (H1) mm 762 762 762 762 895 895 1028 1028 Depth (T1) mm 400 500 600 600 400 600 400 600 Wall section Width (B2) mm 595 595 595 595 595 595 595 595 Height (H2) mm 755 755 755 755 888 888 1021 1021 Max. installation depth (T2) mm 347 447 547 547 347 547 347 547 Model No. DK 1 7502.044 7502.045 7502.046 7502.4461) 7502.0543) 7502.056 7502.0643) 7502.066 Accessories Mounting angles, 482.6 mm (19˝) 2 7502.204 7502.204 7502.204 7502.204 7502.205 7502.205 7502.206 7502.206 744 Solid gland plate 2 7502.310 7502.310 7502.310 7502.310 7502.310 7502.310 7502.310 7502.310 707 Wall mounting bracket, 10 mm 4 2508.010 2508.010 2508.010 2508.010 2508.010 2508.010 2508.010 2508.010 627 Wall mounting bracket, 40 mm 4 2503.010 2503.010 2503.010 2503.010 2503.010 2503.010 2503.010 2503.010 627 Combination rails for enclosure width 6 7502.304 7502.304 7502.304 7502.304 7502.304 7502.304 7502.304 7502.304 718 Combination rails 300/400 mm for enclosure depth 500/600 mm 7502.304 7502.304 7502.304 7502.304 7502.304 7502.304 7502.304 7502.304 718 Slide rails for the enclosure depth 400 mm 2 7492.3002) 7492.3002) 7492.3002) 7492.3002) 7492.3002) 7492.3002) 7492.3002) 7492.3002) 750/751 500/600 mm 2 7492.4002) 7492.4002) 7492.4002) 7492.4002) 7492.4002) 7492.4002) 7492.4002) 7492.4002) 750/751 Earthing kit 1 7502.240 7502.260 7502.260 7502.260 7502.240 7502.260 7502.240 7502.260 691 Quick-release fastener 2 7502.220 7502.220 7502.220 7502.220 7502.220 7502.220 7502.220 7502.220 612 1) With Ergoform-S lock system for semi-cylinder F, for combining with quick-release fastener QB 7502.220. 2) Additional mounting angles required at the rear. 3) Extended delivery times. With sheet steel door of 15 15 15 15 18 18 21 21 Page 6 7502.302 7502.302 7502.302 7502.302 7502.302 7502.302 7502.302 7502.302 718 U Packs of 6 9 9 12 15 15 21 Page Enclosure cover Width (B1) mm 600 600 600 600 600 600 600 Height (H1) mm 362 495 495 628 762 762 1028 Depth (T1) mm 400 400 600 600 400 600 600 Wall section Width (B2) mm 595 595 595 595 595 595 595 Height (H2) mm 355 488 488 621 755 755 1021 Max. installation depth (T2) mm 347 347 547 547 347 547 547 Model No. DK 1 7502.114 7502.124 7502.126 7502.136 7502.1443) 7502.146 7502.1663) Accessories Mounting angles, 482.6 mm (19˝) 2 – – – 7502.203 7502.204 7502.204 7502.206 744 Solid gland plate 2 7502.310 7502.310 7502.310 7502.310 7502.310 7502.310 7502.310 707 Wall mounting bracket, 10 mm 4 2508.010 2508.010 2508.010 2508.010 2508.010 2508.010 2508.010 627 Wall mounting bracket, 40 mm 4 2503.010 2503.010 2503.010 2503.010 2503.010 2503.010 2503.010 627 Combination rails for enclosure width 6 7502.304 7502.304 7502.304 7502.304 7502.304 7502.304 7502.304 718 Combination rails 300/400 mm 7502.302 7502.302 7502.302 7502.302 7502.302 7502.302 7502.302 718 for enclosure depth 6 500/600 mm 7502.304 7502.304 7502.304 7502.304 7502.304 7502.304 7502.304 718 Slide rails for the enclosure depth 300 mm 10 4530.000 4530.000 4530.000 4530.000 4530.000 4530.000 4530.000 751 400 mm 10 4531.000 4531.000 4531.000 7492.3002) 7492.3002) 7492.3002) 7492.3002) 750/751 500/600 mm 2 4531.000 4531.000 4531.000 7492.4002) 7492.4002) 7492.4002) 7492.4002) 750/751 Earthing kit 1 7502.240 7502.240 7502.260 7502.260 7502.240 7502.260 7502.260 691 Quick-release fastener 2 7502.220 7502.220 7502.220 7502.220 7502.220 7502.220 7502.220 612 2) Additional mounting angles required at the rear. 3) Extended delivery times. 60 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above