SV-TS 8 switch-disconnector-fuse enclosure (height 2200 mm)

Catalogue 33

Baying systems TS 8 4 4 System accessories Page 537 SV components From page 327 Material: Sheet steel Surface finish: − Enclosure frame: Dipcoat-primed − Door(s), roof, rear panel: Dipcoat-primed, powdercoated on the outside, textured paint − Gland plates: Zinc-plated Colour: RAL 7035 Protection category: Up to IP 3X, depending on the panels. Supply includes: − Enclosure frame − Door(s), 3 mm double-bit lock insert − Roof − Rear panel − Three-piece gland plates SV-TS 8 switch-disconnector-fuse enclosure (height 2000 mm) 4 Testing: − Design certificate to IEC 61 439-1/-2 − IEC 61 641 Detailed drawings/ Technical information: Available on the Internet. Photo shows a configuration example with equipment not included in the scope of supply. Width mm Packs of 1000 1200 1000 1200 Page Height mm 2000 2000 2000 2000 Depth mm 600 600 800 800 Model No. SV 1 9670.006 9670.106 9670.0081) 9670.1081) Door(s) 1 1 1 1 Weight (kg) 97.0 116.0 104.0 123.0 Base/plinth Components front and rear Height 100 mm 1 set 8601.000 8601.200 8601.000 8601.200 543 Height 200 mm 1 set 8602.000 8602.200 8602.000 8602.200 543 Trim panels, sides Height 100 mm 1 set 8601.060 8601.060 8601.080 8601.080 544 Height 200 mm 1 set 8602.060 8602.060 8602.080 8602.080 544 Flex-Block see page 540 Levelling component for base/plinth see page 546 Also required Side panels for protection category IP 55 2 8106.235 8106.235 8108.235 8108.235 567 Front trim panels, top 336 mm/ bottom 136 mm for protection category IP 3X 1 set 9674.340 9674.340 9674.340 9674.340 354 Front trim panels, top 186 mm/ bottom 336 mm for protection category IP 3X 1 set 9674.342 9674.342 9674.342 9674.342 354 Contact hazard protection, cable chamber Roof section 1 set 9674.362 9674.366 9674.364 9674.368 355 Rear section 1 set 9674.372 9674.376 9674.372 9674.376 355 Assembly kit for fuses Jean Müller 1 9674.350 9674.350 9674.350 9674.350 354 ABB/Siemens 1 9674.356 9674.356 9674.356 9674.356 354 Divider panel for switch-disconnector-fuse section Busbar system in the roof section 1 9674.306 9674.306 9674.308 9674.308 355 Busbar system in the rear section 1 9674.305 9674.305 9674.307 9674.307 355 Angular baying brackets 4 8800.430 8800.430 8800.430 8800.430 579 Baying connectors, external 6 8800.490 8800.490 8800.490 8800.490 578 Accessories Roof plates for protection category/design2) IP 2X/vented 1 9660.255 9660.265 9659.545 9659.555 622 Roof plates with pressure relief function2) 3) 1 9660.955 9660.965 – – 622 Enclosure configuration see page 592 Compartment configuration see page 345 1) Extended delivery times. 2) In exchange for the standard TS roof. 3) Other sizes available on request. Rittal Catalogue 33/Enclosures 91


Catalogue 33
To see the actual publication please follow the link above