Accessories for subracks - Components for EMC installation - EMC gaskets, vertical - EMC contact strip - EMC gaskets, horizontal (K)

Catalogue 33

Ripac Vario Covers T d1 Covers For all subracks Ripac Vario, Ripac Vario EMC. To cover the overall subrack depth (EMC application) or as connector protection. ● Flat design for top and bottom ● Optionally solid or slotted ● For mounting on the subrack side panel with the aid of mounting blocks Material: 1.0 mm aluminium, unplated, hole diameter 4 mm in perforated version. Supply includes: 1 cover plate Note: For EMC applications, additional mounting blocks must be fitted across the entire subrack depth. Also required: − Mounting blocks, see page 231. − EMC gaskets for covers, see page 231. − Assembly screws, Packs of 100, Model No. RP 3684.233, see page 250. HP For side panel depth (T) mm Cover plate depth (d1) mm Slotted Solid Model No. RP 42 175 142 – 3684.957 42 225 192 – 3687.623 42 245 212 – 3684.958 42 285 252 – 3685.642 84 175 142 – 3684.680 – 3684.681 84 225 192 – 3684.683 – 3684.694 84 235 202 – 3685.813 – 3685.851 84 245 212 – 3684.684 – 3684.695 84 285 252 – 3684.685 – 3684.696 84 295 262 – 3685.814 – 3685.855 84 305 272 – 3684.686 – 3685.852 84 345 312 – 3684.687 – 3684.698 84 365 332 – 3684.688 – 3685.853 84 405 372 – 3684.689 – 3684.700 84 465 432 – 3684.691 – 3684.701 84 525 492 – 3684.692 – 3684.702 84 585 552 – 3684.693 – 3684.703 Rittal Catalogue 33/Enclosures 229


Catalogue 33
To see the actual publication please follow the link above