Pressure relief stoppers - Condensate discharge - Gland plates

Catalogue 33

Base Base Spare filter mat for gland plate modules, vented, with airflow regulator To be used in exchange for the existing filter mat. Material: PPI 35-5/polyamide Supply includes: Assembly parts. Packs of Model No. DK 1 7825.622 Base module for cable entry super-airtight for DK-TS The two-part base module has a special cable entry with alternate offset brush strips which guarantee an excellent seal even with large cable quantities. Material: − Module plate: Sheet steel − Brush strip: Plastic, UL 94-V0 Surface finish: Module plate: Zinc-plated Supply includes: Brush strip and assembly parts. For enclosure width mm Packs of Model No. DK 600 1 7825.367 800 1 7825.387 T B B1 T1 Module plates for TE The base area of the TE may be varied as required using the module plates. Material: Sheet steel Supply includes: Assembly parts. Design Width (B) mm Depth (H) mm Model No. TE Solid 450 200 7526.760 450 550 7526.770 450 750 7526.780 650 550 7526.7851) 650 200 7526.800 650 750 7526.8201) With brush strip 450 200 7526.850 650 200 7526.860 Vented 450 200 7526.829 650 200 7526.834 Compensating panel 450 50 7526.750 450 150 7526.755 650 50 7526.790 650 150 7526.795 1) Extended delivery times. Enclosure dimensions mm W (B) 600 600 600 800 800 800 D (T) 600 800 1000 600 800 1000 Base cut-out dimensions mm W (B1) 450 450 450 650 650 650 D (T1) 550 750 950 550 750 950 Rittal Catalogue 33/System accessories 565


Catalogue 33
To see the actual publication please follow the link above