Busbar modules - Meter mounting board module

Catalogue 33

Installation modules ISV distribution enclosures NH slimline fuse-switchdisconnector modules ● With busbars E-Cu (100 mm bar centre distance) ● For NH slimline fuse-switch disconnectors size 00 or busbar connections Note: − In order to be able to ensure trouble-free cable connection, a contact hazard protection module (Model No. SV 9665.000, see page 362) must be installed beneath the NH slimline fuseswitch disconnector modules. − Busbar connection in accordance with “ISV” assembly instructions, see www.rittal.com Mechanical interior installation: Busbar system Size Packs Width unit Height unit of Model No. SV (WU)1) (U)2) 630 A, 3-pole with busbars E-Cu 30 x 10 mm 1 250 mm 3 450 mm 1 9665.570 2 500 mm 3 450 mm 1 9665.580 Assembly components Page NH slimline fuse-switch-disconnector, size 00 9346.020/9346.030 306 Conductor connection clamps 3455.500 – 3459.500/3555.000 316 Plate clamp 3554.000 316 Also required Contact hazard protection cover for NH slimline fuse-switchdisconnector, size 00 9665.625/9665.635 367 Conductor connection clamps 9665.610 367 Plate clamp 9665.610 367 Accessories Laminated copper bars see page 314 1) 1 WU 250 mm 2) 1 U 150 mm Contact hazard protection cover for NH slimline fuse-switch disconnector size 00 (SV 9346.020, SV 9346.030) Cover is prepared for a lead seal Colour: RAL 9002 For Size Packs of Model No. SV Width unit (WU)1) Height unit (U)2) 2 x size 00 1 250 mm 3 450 mm 1 9665.625 4 x size 00 1 250 mm 3 450 mm 1 9665.635 1) 1 WU 250 mm 2) 1 U 150 mm Contact hazard protection cover for conductor connection clamps and plate clamp Cover is prepared for a lead seal Colour: RAL 9002 Design Size Width unit Height unit Packs of Model No. SV (WU)1) (U)2) Solid 1 250 mm 3 450 mm 1 9665.610 1) 1 WU 250 mm 2) 1 U 150 mm Rittal Catalogue 33/Power distribution 367


Catalogue 33
To see the actual publication please follow the link above