Socket strip CMC - Junction box - Socket

Catalogue 33

Voltage supply Socket strips Socket strip, 482.6 mm (19˝), with fuse with optional locking of the cable outlets The socket strip constructed from an aluminium channel is 482.6 mm (19˝) wide and 1 U high, and may be integrated into all standard 482.6 mm (19˝) mounting frames. Special attention has been devoted to practical, universal fastening. The universal mounting bracket creates variable mounting opportunities. For example, the 439 mm long socket strip may optionally be mounted on the 482.6 mm (19˝) mounting angle or on the punched section with mounting flange and enclosure frame. Additionally, a locking option for the outgoing cables to the equipment has now been integrated. This protects the cables from unintentional loosening, which in turn increases the security and availability of applications. Design Model No. DK 12 x C13 7240.600 Technical specifications: − 10 A fuse/slow − Cable type: H05VV − Mains voltage: 250 V − Rated current: 10/10 A − Connection cable: 1.5 m Supply includes: − Socket strip − Two mounting brackets − Assembly parts Accessories: PSM cable lock, see page 386. Socket strips with ammeter The socket strip with ammeter measures the active power of the connected equipment. The two variants “earthing pin contact” and “IEC 320 socket C13” provide the most commonly used plug-in contacts in data centres. The 482.6 mm (19˝) long socket strip may optionally be mounted on the 482.6 mm (19˝) mounting angles, on the 482.6 mm (19˝) mounting frame, on the enclosure frame or in the rear section of wall-mounted distributors. The installation bracket may be mounted in four different positions for variable mounting. Without additional mounting accessories, the socket strip may be inserted into all sections with a 25 mm pitch pattern. Material: − Aluminium section: Natural anodised − Socket inserts: Polycarbonate Supply includes: − Socket strip − Two installation brackets − Assembly parts − 1.5 m connection cable with open ends Technical specifications: − Mains voltage: 250 V − Rated current: 16 A − Connection cable: 1.5 m Design Number of sockets For attaching Length mm Mounting dimension mm1) Model No. Wall-mounted distributor, horizontal 482.6 mm (19˝) level Frame DK Earthing-pin 6 482.6 464.1 7240.300 C13 IEC 320 socket 8 482.6 464.1 7240.305 1) Variable attachment distance within a range of 5 mm, the distance given is hole centre – hole centre of mounting bracket. Rittal Catalogue 33/System accessories 697


Catalogue 33
To see the actual publication please follow the link above