Gland plate - Gland plate - Brush strip - Brush strip, super-airtight

Catalogue 33

Cable management Gland plates Metal gland plates As spare/replacement part for the standard gland plates supplied loose. Material: Sheet steel Colour: RAL 7035 Protection category: IP 66 when mounting in the usual position at the bottom. Note: The applicable size may be taken from the respective product ordering page. Accessories: Cable glands made from polyamide or brass, see page 709. Size Design Packs of Model No. SZ/IN/KL 1 Solid 1 2560.400 2 Solid 6 1158.500 3 Solid 1 2561.400 4 Solid 1 2562.400 5 Solid 1 2563.150 SZ 2560.400 160 133 70 43 SZ 2561.400 330 303 90 63 SZ 2562.400 339 303 149 113 534 500 149 113 1 IN 2563.150 KL 1158.500 1 220 192 R9 1 Area available for population 1 1 90 62 Gland plate solid, for QuickBox To conceal the cable entry openings. In exchange for the brush strip at the top and bottom that is used as standard. Material: Sheet steel Colour: RAL 7035 Supply includes: Assembly parts. Packs of Model No. QB 2 7502.310 Gland plate for metric cable glands, for EL Folded gland plate with foamed-in seal and prepunched, knock-out holes for metric cable glands M12, M20, M25, M32, M40. Material: Sheet steel, 1.5 mm Colour: RAL 7035 Protection category: IP 55 to IEC 60 529 Packs of Model No. DK 1 7705.235 28 32.5 (2 x) 25.5 (5 x) 20.5 (7 x) 40.5 (2 x) 27 599 12.5 (4 x) 133.5 19 Rittal Catalogue 33/System accessories 707


Catalogue 33
To see the actual publication please follow the link above