Cable glands - Sealing frame - Sealing module

Catalogue 33

Cable management Cable glands Cable glands for fibre-optic technology The common size PG 13.5 has a slotted interior seal. This allows super-easy cable entry. Ideal for routing break-out cables, as this eliminates unnecessary bending of the fibre-optic cables. Material: − Cable gland: Brass − Inner seal: Soft PVC insert Surface finish: Screw connection: Nickel-plated Fibre-optic cable gland Cable diameter mm Packs of Model No. DK PG 13.5 2 x 3 12 7455.030 Connector gland for connector cut-outs (24-pole) For the entry of 2 pre-assembled cables in the connector cut-out, without dismantling the connector. For cable diameter from 8 – 36 mm. Material: − Enclosure: Plastic − Clamps: Sheet steel Surface finish: Clamps: Zinc-plated Packs of Model No. SZ 1 set 2400.000 Supply includes: 1 set = 2 half-shells, including seals, with fastening clamp. Cable gland for IW worktops To fit drilled holes Ø 60 mm. For the entry of cables with pre-assembled connectors, the rotating flap and cover are easily removed. Material: Plastic Colour: RAL 7035 Packs of Model No. IW 1 6902.770 Detailed drawings: Available on the Internet. Edge protector For covering sharp edges of cut-outs. Provides protection from injuries and prevents damage to inserted cables. The edge protector is suitable for material thicknesses of approx. 1.0 – 2.0 mm, and may be cut to length individually. Material: Plastic PVC Colour: Black Packs of Model No. DK 10 m 7072.100 712 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above