Connection accessories

Catalogue 33

Interior installation System lights LED system light in 24 V DC version ● Max. EMC capacity ● Safe, thanks to use with safety extra-low voltage ● Economical energy use ● Low-maintenance thanks to the use of LEDs ● May be connected to a door operated switch ● Integral through-wiring ● Universal attachment options ● Vertically hinged light cone Material: − Light body: Extruded aluminium − Light cover: Polycarbonate (halogen-free) − Light ends: PC-ABS Colour: Similar to RAL 7035 Protection category: IP 20 to IEC 60 529 Supply includes: LED system light with clip and screw mounting kits, assembly parts. Model No. SZ 4140.810 4140.820 4140.830 4140.840 Rated voltage 24 V DC (± 10%) No. of LEDs 10 20 30 40 Protection category III (SELV) Width (B1) mm 230 330 430 530 Mounting distance CLIP (B2) mm 175 275 375 475 Mounting distance, screw attachment (B3) mm 250 350 450 550 Rated current (A)1) 0.04 0.08 0.12 0.16 Circuit-breakers Integral on/off/door-operated switch mode 1) Maximum baying up to a total rated current strength of 2 amps. Also required: − LED connection cable, see page 683 or − Door-operated switch with LED connection cable, see page 683. Accessories: − Mounting kit magnet, see page 681. − Door operated switch with LED connection cable, see page 683. − LED connection cable, see page 683. − Adaptor power pack, see page 683. Note: Only intended for use in enclosures and sealed cases! When using on customer-supplied power packs, it is important to obtain the requisite approvals depending on the application! 20.64 32.8 B1 8.2 B2 B3 682 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above