Double-walled, configuration variants, width: 800 and 1200 mm

Catalogue 33

CS modular enclosures System accessories Page 537 CS modular enclosures Double-walled outdoor enclosure with base/plinth and rain canopy projecting on all sides. Side panels doubled up to the outside, door and rear panel to the inside. Photo shows a configuration example with equipment not included in the scope of supply. Material: − Enclosure, roof and side panel: Aluminium AlMg3 − Base/plinth, battery plinth: Aluminium AlMg3 Surface finish: − Powder-coated − UV-resistant pure polyester Colour: RAL 7035 Protection category: IP 55 to IEC 60 529, complies with NEMA 3R. Order example, see page 209. Other climate control devices, from page 467. Detailed drawings: Available on the Internet. Double-walled, configuration variants, width: 600 mm Width mm 600 600 600 600 Page Height mm 800 1000 1200 1600 Depth mm 600 500 600 600 Model No. CS 9751.015 9751.075 9751.025 9751.035 Base/plinth Standard base/plinth 100 mm 9755.015 9755.065 9755.015 9755.015 Battery plinth 350 mm 9754.025 9754.015 9754.025 9754.025 Roof-mounted climate control Cooling unit, 1000 W 9762.212 9762.212 9762.212 9762.212 469 Heat exchanger, 30 W/K 9764.040 9764.040 9764.040 9764.040 469 Mounting frame for cooling unit 9765.051 9765.051 9765.051 9765.051 469 Climate hood 9756.015 9756.065 9756.015 9756.015 Wall-mounted climate control Cooling unit, 1000 W – – 9761.212 9761.212 469 Roof Standard roof 9757.015 9757.065 9757.015 9757.015 Roof for wall-mounted climate control – – 9758.015 9758.015 Side panel Side panel for 100 mm base/plinth 9753.015 9753.175 9753.035 9753.045 Side panel for 350 mm base/plinth 9753.055 9753.195 9753.075 9753.085 Side panel for 100 mm base/plinth and roof-mounted climate control 9753.095 9753.185 9753.115 9753.125 Side panel for 350 mm base/plinth and roof-mounted climate control 9753.135 9753.205 9753.155 9753.165 Delivery times available on request. 208 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above