Page 53

Catalogue 33

Plastic enclosures KS Width (B) mm Packs of 500 600 600 600 600 800 800 1000 Page Height (H) mm 500 600 600 800 800 1000 1000 1000 Depth (T) mm 300 200 200 300 300 300 300 300 Mounting plate width (F) mm 417 545 545 517 517 717 717 917 Mounting plate height (G) mm 450 550 550 750 750 950 950 950 Mounting plate thickness mm 2.5 2.5 2.5 3.0 3.0 3.0 3.0 3.0 Model No. KS 1 1454.500 1466.500 1467.500 1468.500 1469.500 1480.500 1479.500 1400.500 Door(s) 1 1 1 1 1 1 1 2 Viewing window – – – – Cam lock 2 2 2 – – – – – 3-point lock system – – – Weight (kg) 13.4 15.9 15.6 26.5 26.0 41.7 39.9 51.6 Protection category IP 66 to IEC 60 529, complies with NEMA 4X. – – – – – IP 56 to IEC 60 529, complies with NEMA 12. – – – Accessories Mounting plate adjustment bracket 4 1491.000 1481.000 1481.000 1491.000 1491.000 1491.000 1491.000 1491.000 634 Threaded inserts M6 20 1482.000 1482.000 1482.000 1482.000 1482.000 1482.000 1482.000 1482.000 666 Pole clamp 1 set 2584.000 2584.000 2584.000 2584.000 2584.000 2584.000 2584.000 2584.000 629 Wall mounting bracket 4 1483.010 1483.010 1483.010 1483.010 1483.010 1483.010 1483.010 1483.010 628 Alternative lock systems see page 599 Rittal Denmark RITTAL A/S Dybendalsvænget 4 DK-2630 Taastrup Phone: +45 70 25 59 00 Fax: +45 70 25 59 01 E-mail: info@rittal.dk www.rittal.dk Rittal Catalogue 33/Enclosures 53


Catalogue 33
To see the actual publication please follow the link above