Page 369

Catalogue 33

ISV accessories Cover strips For blanking spare component cut-outs in DIN rail mounted device modules, max. 12 divider units (12 x 18 mm), divisible every 9 mm. Packs of Model No. SV 1 9665.650 Blanking cover For blanking unnecessary cut-outs for bus-mounting fuse bases, 108 mm wide. Packs of Model No. SV 1 9665.660 Wiring brackets for installing ● C rails 30/15 mm ● TS punched section with mounting flange ● TS frame section Packs of Model No. SV 10 9665.670 Spacers For configuring support rails with attachment screws, 53 mm high. Packs of Model No. SV 2 9665.680 Terminal block For installation into 250 mm wide contact hazard protection and support rail modules 2-pole for N and PE, each with 20 x 4 mm2, 5 x 25 mm2. Packs of Model No. SV 1 9665.690 Rittal Catalogue 33/Power distribution 369


Catalogue 33
To see the actual publication please follow the link above