Page 243

Catalogue 33

Accessories for subracks Front panels and type V, VI handles Detailed drawings and assembly: Available on the Internet. Front panels for type V, VI handles Material Surface finish Design HP Thickness/ nominal width EMC mm 3 U 6 U Packs of Model No. RP EMC Non- Flat front panel Aluminium Natural anodised – 4 2.5/20.0 1 3685.570 3685.579 – 5 2.5/25.1 1 3685.571 – – 6 2.5/30.2 1 3685.572 3685.581 – 7 2.5/35.2 1 3685.573 – – 8 2.5/40.3 1 3685.574 3685.583 – 10 2.5/50.5 1 3685.575 3685.584 – 12 2.5/60.6 1 3685.576 – – 14 2.5/70.8 1 3685.577 3685.586 U-channel front panel Aluminium Clear-chromated – 4 2.5/20.0 1 – 3687.758 – 8 2.5/40.3 1 – 3687.760 – 10 2.5/50.5 1 – 3687.756 Type V, VI handles Subrack type Material/surface finish Colour Internal mounting HP Required quantity per front panel Packs of Model No. RP Bottom Top 3 U 6 U Handle type V VME, connector Plastic Grey – 4 1 1 3685.491 – 2 1 – 3685.491 – 8 1 1 3685.492 – 2 1 – 3685.492 – 12 1 1 3685.493 – 2 1 – 3685.493 Black – 4 1 1 3685.496 – 2 1 – 3685.496 – 8 1 1 3685.497 – 2 1 – 3685.497 – 12 1 1 3685.498 – 2 1 – 3685.498 Handle type V, aluminium VME, connector Aluminium, anodised Clear – 4 1 1 3685.596 – 2 1 – 3685.596 – 5 1 1 3685.597 – 2 1 – 3685.597 – 6 1 1 3685.598 – 2 1 – 3685.598 – 7 1 1 3685.599 – 2 1 – 3685.599 – 8 1 1 3685.600 – 2 1 – 3685.600 – 10 1 1 3685.601 – 2 1 – 3685.601 – 12 1 1 3685.602 – 2 1 – 3685.602 – 14 1 1 3685.603 – 2 1 – 3685.603 Handle type VI, aluminium VME, connector Aluminium, anodised Clear – 4 1 1 3685.606 – 2 1 – 3685.606 – 5 1 1 3685.607 – 2 1 – 3685.607 – 6 1 1 3685.608 – 2 1 – 3685.608 – 7 1 1 3685.609 – 2 1 – 3685.609 – 8 1 1 3685.610 – 2 1 – 3685.610 – 10 1 1 3685.611 – 2 1 – 3685.611 – 12 1 1 3685.612 – 2 1 – 3685.612 – 14 1 1 3685.613 – 2 1 – 3685.613 Rittal Catalogue 33/Enclosures 243


Catalogue 33
To see the actual publication please follow the link above