Page 239

Catalogue 33

Accessories for subracks Front panels as filler panels Detailed drawings and assembly: Available on the Internet. Front panels (unhinged) as filler panels Material Surface finish Ventilation Design HP Thickness/ nominal width EMC 1 U 3 U 4 U 6 U 7 U mm Packs of Model No. RP with without EMC Non- Flat front panel Aluminium Natural anodised – – 2 2.5/9.8 1 – 3684.889 – 3684.911 – – – 3 2.5/14.9 1 – 3684.890 – 3684.912 – – – 4 2.5/20.0 1 – 3684.891 – 3684.913 – – – 5 2.5/25.1 1 – 3684.892 – 3684.914 – – – 6 2.5/30.2 1 – 3684.893 – – – – – 7 2.5/35.3 1 – 3684.894 – – – – – 8 2.5/40.3 1 – 3684.895 – 3684.917 – – – 10 2.5/50.5 1 – 3684.896 – 3684.918 – – – 12 2.5/60.7 1 – 3684.897 – 3684.919 – – – 14 2.5/70.8 1 – 3684.898 – 3684.920 – – – 20 2.5/101.3 1 – 3684.899 – – – – – 21 2.5/106.4 1 – 3684.900 – – – – – 28 2.5/141.9 1 – 3684.902 – 3684.924 – – – 40 2.5/202.9 1 – 3684.903 – 3684.976 – – – 42 2.5/213.0 1 – 3684.904 3684.908 3684.925 – – – 84 2.5/426.4 1 3684.886 3684.907 3684.910 3684.927 3684.930 – – 85 2.5/431.5 1 – 3684.744 – 3684.746 – – – 84 2.5/426.4 1 3684.812 3684.814 – – – U-channel front panel Aluminium Clearchromated – – 2 2.5/9.8 1 – 3684.755 – 3684.781 – – – 3 2.5/14.9 1 – 3687.989 – – – – – 4 2.5/20.0 1 – 3684.756 – 3684.782 – – – 5 2.5/25.1 1 – 3684.757 – 3684.783 – – – 6 2.5/30.2 1 – 3684.758 – 3684.784 – – – 7 2.5/35.3 1 – 3684.759 – – – – – 8 2.5/40.3 1 – 3684.760 – 3684.786 – – – 10 2.5/50.5 1 – 3684.761 – 3684.787 – – – 12 2.5/60.7 1 – 3684.762 – 3684.788 – – – 14 2.5/70.8 1 – 3684.763 – 3684.789 – – – 20 2.5/101.3 1 – 3688.007 – 3688.016 – – – 21 2.5/106.4 1 – 3688.008 – – – – – 28 2.5/141.9 1 – 3688.009 – 3688.017 – – – 40 2.5/202.9 1 – 3688.010 – – – – – 42 2.5/213.0 1 – 3688.011 3688.014 3688.018 3688.025 – – 60 2.5/304.5 1 – 3688.012 – 3688.019 – – – 84 2.5/426.4 1 3688.006 3688.013 3688.015 3688.022 3688.026 – – 84 2.5/426.4 1 3688.029 3688.030 – – – Front panels (hinged) Material Surface finish Ventilation Design HP Thickness/ nominal width EMC 1 U 3 U 4 U 6 U 7 U mm Packs of Model No. RP with without EMC Non- Flat front panel, vertically hinged Aluminium Natural anodised – – 84 2.5/425.8 1 – 3652.610 – 3652.630 – Flat front panel, horizontally hinged Aluminium Natural anodised – – 84 2.5/426.4 1 – 3652.510 – 3652.530 – – – 85 2.5/431.5 1 – 3684.291 – 3684.293 – U-shaped front panel, horizontally hinged Aluminium Clearchromated – – 84 2.5/426.4 1 – 3688.031 3688.032 3688.038 3688.039 Rittal Catalogue 33/Enclosures 239


Catalogue 33
To see the actual publication please follow the link above