Page 44

Catalogue 33

Compact enclosures AE System accessories Page 537 AE stainless steel Page 184 AE IP 69K Page 187 AE EMC-shielded Page 201 Hygienic Design Page 176 Material: − Enclosure: Sheet steel − Door: Sheet steel, all-round foamed-in PU seal Surface finish: − Enclosure and door: Dipcoat-primed, powdercoated on the outside, textured paint − Mounting plate: Zinc-plated Colour: RAL 7035 Protection category: See tables. Supply includes: − Enclosure with hinged door(s), of all-round solid construction − Gland plate(s) in enclosure base − For single-door enclosures, door hinged on right, may be swapped to left (except with AE 1032.500 and AE 1035.500) − With cam lock or 3-point lock system − Mounting plate Approvals: − UL − CSA − TÜV − Germanischer Lloyd − Russian Maritime Register of Shipping − Lloyds Register of Shipping − Bureau Veritas − VDE Detailed drawings: Available on the Internet. B T H F G Width (B) mm Packs of 200 200 300 300 300 380 380 380 Page Height (H) mm 300 300 300 300 400 300 300 380 Depth (T) mm 120 155 155 210 210 155 210 210 Mounting plate width (F) mm 162 162 254 254 254 334 334 334 Mounting plate height (G) mm 275 275 275 275 375 275 275 355 Material thickness mm Enclosure 1.25 1.25 1.38 1.38 1.38 1.38 1.38 1.38 Door 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 Mounting plate thickness mm 2.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 Cam lock 1 1 1 1 1 1 1 1 Model No. AE 1 1032.500 1035.500 1036.500 1033.500 1034.500 1030.500 1031.500 1380.500 Weight (kg) 4.0 4.5 6.1 7.0 8.8 7.4 7.5 9.8 Protection category IP 66 to IEC 60 529, complies with NEMA 4. Accessories Gland plate Size 1 1 – – – 3 3 3 From Qty. 1 1 1 1 1 1 1 1 704 Rails for interior installation 4 – – – 2373.210 2373.210 – 2373.210 2373.210 647 Wall mounting bracket for external mounting 4 2508.100 2508.100 2508.100 2508.100 2508.100 2508.100 2508.100 2508.100 627 Baying kit 1 set 1199.100 1199.100 1199.100 1199.100 1199.100 1199.100 1199.100 1199.100 582 Door stay 5 – – 2519.000 2519.000 2519.000 2519.000 2519.000 2519.000 617 180° hinges 2 2449.000 2449.000 2449.000 2449.000 2449.000 2449.000 2449.000 2449.000 613 Rain canopies Sheet steel 1 – – – – – – 2501.500 2501.500 619 Stainless steel 1 – 2470.000 – 2361.000 2361.000 2471.000 2472.000 2472.000 619 Earth straps see page 689 LED system light see page 682 Wiring plan pocket, plastic see page 616 Cable gland see page 709 Alternative lock systems see page 599 44 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above