Page 241

Catalogue 33

Accessories for subracks Front panels for type I, II, IV, IVs and VII handles Detailed drawings and assembly: Available on the Internet. Front panels for type I, II, IV, IVs and VII handles Material Surface finish Design HP Thickness/ nominal width EMC mm 3 U 6 U Packs of Model No. RP EMC Non- Flat front panel Aluminium Natural anodised – 4 2.5/20.0 1 3685.500 3685.508 – 5 2.5/25.1 1 3685.501 – – 7 2.5/35.3 1 3685.503 – – 8 2.5/40.3 1 – 3685.512 U-channel front panel Aluminium Clear-chromated – 4 2.5/20.0 1 3685.524 3685.532 – 5 2.5/25.1 1 3685.525 – – 6 2.5/30.2 1 3685.526 – – 7 2.5/35.3 1 3685.527 – – 8 2.5/40.3 1 – 3685.536 – 12 2.5/60.7 1 3685.530 3685.538 Type I, II, IV, IVs and VII handles Subrack type Colour Design Internal mounting HP Required quantity per front panel Packs of Model No. RP Offset ESD pin Bottom Top 3 U 6 U Type I extractor handle, lever 15 mm long VME, connector Grey – – – 2 1 – 3685.587 4 1 1 3685.587 – Black – 1 1 3685.589 – 2 1 – 3685.589 Type II extractor handles, lever 30 mm long VME, connector Grey – – – 2 1 – 3685.588 4 1 1 3685.588 – Black – 1 1 3685.590 – 2 1 – 3685.590 Type IV injector/extractor handle, lever 38 mm long VME64x, cPCI Grey – – – 1 1 – 3686.901 4 1 1 3686.900 3686.900 Black – 1 1 3686.902 3686.902 – 1 1 – 3686.903 Type IVs injector/extractor handle, lever 38 mm long (with red push-button) VME64x, cPCI Black – – – 1 1 – 3688.770 4 1 1 3688.771 3688.771 Black 1/2 HP – 1 1 3688.773 3688.773 – 1 1 – 3688.772 Injector/extractor handle type VII, plastic (Telecom), lever 51 mm high VME64x, cPCI Black – – – 1 1 – 3688.784 4 1 1 3688.785 3688.785 Black 1/2 HP – 1 1 3688.781 3688.781 – 1 1 – 3688.780 Injector/extractor handle type VII, metal (Telecom), lever 61.3 mm high VME64x, cPCI Clear – – 4 1 1 3688.791 3688.791 – 1 1 – 3688.790 Assembly parts Design of front panel Width of the front panel Required quantity per front panel Packs of Model No. RP EMC Non- EMC 3 U 6 U PCB holder LP die-cast DIN with thread 4, 5, 6, 7, 8, 10, 12 HP 1 10 3685.198 – Oval countersunk-screw M2.5 x 8 4, 5, 6, 7, 8, 10, 12 HP 1 100 3685.282 – Slotted collar screw M2.5 x 11 – 4, 5, 6, 7 HP 1 3 100 3685.097 – 2 – 3685.097 3685.097 – 8, 10, 12 HP Plastic collar, material PA-VO – 4, 5, 6, 7 HP 1 3 100 3687.021 – 2 – 3687.021 3687.021 – 8, 10, 12 HP Slotted centering screw M2.5 x 11 – 4, 5, 6, 7 HP 1 3 100 3687.050 – 2 – 3687.050 3687.050 – 8, 10, 12 HP Posidrive centering screw M2.5 x 11 – 4, 5, 6, 7 HP 1 3 100 3687.051 – 2 – 3687.051 3687.051 – 8, 10, 12 HP Rittal Catalogue 33/Enclosures 241


Catalogue 33
To see the actual publication please follow the link above