Page 133

Catalogue 33

Industrial Workstations IW enclosures and worktops Enclosure Page Design Designer door, rear panel screw-fastened from the inside Designer door, rear door Drawer section, designer door, rear door Drawer section for keyboard and mouse, designer door, rear door Worktop, keyboard drawer, designer door, rear door Width (B) mm 600 600 600 600 600 Height (H) mm 900 900 900 900 1000 Depth (T) mm 600 600 600 (890) 600 (890) 645 Weight (kg) 54.9 59.9 73 73 91 Model No. IW 6900.000 6900.100 6900.400 6900.410 6901.100 Protection category IP 55 to IEC 60 529, complies with NEMA 12 IP 54 to IEC 60 529, complies with NEMA 12 Width (B) mm Height (H) mm Depth (T) mm Weight kg Model No. IW Worktops 610 38 645 11.6 6902.300 6902.300 – – 1000 38 895 24 6902.100 6902.100 6902.100 6902.100 – Roof 600 13 640 7.4 6902.400 6902.400 – – – Monitor housing 600 600 600 42.5 6902.500 6902.500 6902.500 6902.500 – Accessories Packs of Base/plinth, stationary 1 8800.920 8800.920 8800.920 8800.920 8800.920 548 Cross member, adjustable 2 8601.680 8601.680 8601.680 8601.680 – 552 Twin castors 1 set 7495.000 7495.000 7495.000 7495.000 7495.000 556 Handle adaptor for comfort handle 1 8611.300 8611.300 – – – 584 Cable gland 1 6902.770 6902.770 6902.770 6902.770 6902.770 712 Mounting plate for enclosure width 600 mm 1 8614.675 8614.675 8614.675 8614.675 8614.680 636 Component shelf, static installation 1 8800.900 8800.900 8800.900 8800.900 8800.900 669 Component shelf, pull-out 1 6902.960 6902.960 6902.960 6902.960 6902.960 668 Drawer tray 1 6902.700 6902.700 6902.700 6902.700 6902.700 669 Adaptor section 482.6 mm (19˝) 1 8613.070 8613.070 8613.070 8613.070 – 741 Paper removal flap 1 6903.200 6903.200 6903.200 6903.200 6903.200 805 Enclosure attachment, tilting see page 165 Support arm systems see page 147 Operating housings see page 142 Included with the supply. Rittal Catalogue 33/Enclosures 133


Catalogue 33
To see the actual publication please follow the link above