Page 335

Catalogue 33

Busbar systems Flat-PLS System components Connection system Flat-PLS 60 Flat-PLS 100 Model No. SV Model No. SV Direct connection terminals for Flat-PLS For the direct connection of round conductors 95 – 300 mm2 (single-wire or multi-wire). For round conductors Screw Packs of 95 – 300 mm2 RE/RM 1) 1 9676.730 9676.730 A 1) Must be ordered additionally according to the busbar width W (length = W + 60 mm, screw connections, see page 335). Connection plates for laminated copper bars, incl. assembly parts (excluding screws) For busbar width mm Screw Packs of 2 x 10 x 32 x 1 1) 1 9676.747 9676.747 2 x 10 x 63 x 1 1) 1 9676.748 9676.748 2 x 10 x 100 x 1 1) 1 9676.749 9676.749 B 1) Must be ordered additionally according to the busbar width W (length = W + 50 mm, screw connections, see page 335). Connection plates with bolts M10, incl. assembly parts (excluding screws) Terminal studs Screw Packs of M10 1) 1 9676.710 9676.710 2 x M10 1) 1 9676.714 9676.714 C 1) Must be ordered additionally according to the busbar width W (length = W + 40 mm, screw connections, see page 335). Connection plates with bolts M12/M16, incl. assembly parts (excluding screws) Terminal studs Screw Bolt length mm Packs of M12 1) 30 1 9676.700 9676.700 M16 1) 30 1 9676.704 9676.704 D 1) Must be ordered additionally according to the busbar width W (length = W + 20 mm, screw connections, see page 335). Claw with threaded insert M10 Nut Packs of M10 8 9676.832 9676.832 Screw connections Screw design Packs of M10 x 60 8 9676.806 9676.806 M10 x 70 8 9676.807 9676.807 M10 x 80 8 9676.808 9676.808 M10 x 90 8 9676.809 9676.809 M10 x 100 8 9676.810 9676.810 M10 x 110 8 9676.811 9676.811 M10 x 120 8 9676.812 9676.812 M10 x 130 8 9676.813 9676.813 M10 x 140 8 9676.814 9676.814 M10 x 150 8 9676.815 9676.815 M10 x 160 8 9676.816 9676.816 M10 x 170 8 9676.817 9676.817 M10 x 190 8 9676.819 9676.819 A B C D B A A B Rittal Catalogue 33/Power distribution 335


Catalogue 33
To see the actual publication please follow the link above